|
316L VIM-VAR UHP High Pressure Diaphragm Sealed Valve, 1/4 in. TBW, SC-01 Cleaned, White Directional Handle
Part #: 6LVV-DPHBW4-P
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Manual ActuationFulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM-VAR UHP High Pressure Diaphragm Sealed Valve, 1/4 in. TBW, SC-01 Cleaned, White Directional Handle
Log in or Register to view price
Catalogs
Straight Pattern, Manual Actuation
Geeignet für ultrahochreine Anwendungen; Körper aus Edelstahl 316L VIM-VAR; Niederdruck- und Hochdruckmodelle; VCR®, Stumpfschweißenden und modulare Bauteile für Flächenbefestigung; Manuelle oder pneumatische Betätigung
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
In diesem Dokument sind die von Swagelok angewendeten Richtlinien für die Herstellung von Edelstahlprodukten, für Photovoltaik- (PV) Anwendungen vorgesehen sind, festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden. Die Anwendung dieses Dokuments ist auf medienberührte Systemkomponenten begrenzt.
38,1 mm (1,5 Zoll) modulare Konstruktion mit C-Dichtung; Ventile: manuell und pneumatisch betätigte Membran- und Faltenbalgventile; Druckregler: Modelle für hohen Durchfluss, zur manuellen Einstellung und voreingestellt; Manometer: ultrahochreine Bourdonsche-Röhrenmanometer; Dichtungen: C-Dichtungen für Konfigurationen mit 1, 2 und 3 Anschlüssen
Dieses Dokument beschreibt die von Swagelok® verwendeten Richtlinien für die Herstellung ultrahochreiner (UHP) elektropolierter Edelstahlprodukte sowie ultrahochreiner Kunststoffprodukte festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
Schweißarbeiten müssen von qualifiziertem Personal, wie in Abschnitt IX der ASME-Kesselnorm beschrieben, durchgeführt werden.
Specifications
6LVV-DPHBW4-P — 316L VIM-VAR UHP High Pressure Diaphragm Sealed Valve, 1/4 in. TBW, SC-01 Cleaned, White Directional Handle
| Attribute | Value |
|---|---|
| Actuator Type | Manual |
| Body Material | 316L VIM-VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Tube Butt Weld |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Tube Butt Weld |
| CV Maximum | 0.2 |
| Flow Pattern | Straight (2-way) |
| Handle Color | White |
| Handle Style | Directional |
| Maximum Temperature, °F (°C) | 150 (65) |
| Max Temperature Pressure Rating | 150°F @ 3045 PSIG /65°C @ 209 BAR |
| Minimum Temperature, °F (°C) | -10 (-23) |
| Room Temperature Pressure Rating | 3045 PSIG @ 70°F /209 BAR @ 20°C |
| Seat Material | PCTFE |
| Surface Finish | 5 µin (0.13 µm) Ra |
| eClass (4.1) | 37010206 |
| eClass (5.1.4) | 37011800 |
| eClass (6.0) | 37011801 |
| eClass (6.1) | 37011801 |
| eClass (10.1) | 37011801 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141621 |
| UNSPSC (11.0501) | 40141621 |
| UNSPSC (13.0601) | 40141621 |
| UNSPSC (15.1) | 40141621 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LVV-DPHFR4-P | 316L VIM-VAR | 1/4 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | 1/4 Zoll | VCR-Fitting (Metalldichtung) mit Innengewinde | View Product |
| 6LVV-DPHVR4-P | 316L VIM-VAR | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| 6LVV-DPHVVR4-P-C | 316L VIM-VAR | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtung) VCR-Außengewinde | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtung) VCR-Außengewinde | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.