|
Kipphebelventil, Edelstahl, 1/4 Zoll Swagelok Rohrverschraubung
Part #: SS-1GS4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Manual ActuationOn-off operation is quick and easy with the toggle valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Kipphebelventil, Edelstahl, 1/4 Zoll Swagelok Rohrverschraubung
Log in or Register to view price
Catalogs
Straight Pattern, Manual Actuation
Modelle mit Handbetätigung und pneumatischem Steuerkopf; Ventilkörper in gerader, Winkel- und Kreuzausführung; Ventilkörper aus Edelstahl 316 oder Messing
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Dieses Dokuments enthält die von Swagelok® Company und seinen Zulieferern verwendeten Richtlinien zum Einhaltung der Produktreinheitsanforderungen nach ASTM G93 Stufe C.Die Anwendung des Dokuments ist auf medienberührte Systemkomponenten begrenzt.Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten verwendet werden.
Die Swagelok® Spezifikation SC-10 definiert die Anforderungen für Reinigung, Schmierung, Montage und Verpackung für standardmäßige Swagelok Produkte und beschreibt die Verfahren, die zum Erfüllen dieser Anforderungen verwendet werden.SC-10 gilt für grundlegende Industrieverfahren. Der Systemdesigner und Anwender sollten diese Spezifikation verwenden und bestimmen, ob sie die Reinigungsanforderungen des Anwenders erfüllt.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-1GS4 — Kipphebelventil, Edelstahl, 1/4 Zoll Swagelok Rohrverschraubung
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.2 |
| Flow Pattern | Straight (2-way) |
| Handle Style | Nylon Toggle |
| Maximum Temperature, °F (°C) | 200 (93) |
| Max Temperature Pressure Rating | 200°F @ 300 PSIG /93°C @ 20.6 BAR |
| Minimum Temperature, °F (°C) | -20 (-28) |
| Orifice | 0.125 in /3.2 mm |
| Room Temperature Pressure Rating | 300 PSIG @ 100°F /20.6 BAR @ 37°C |
| Stem Tip Material | PTFE |
| Stem Type | Soft-Seat PTFE |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141638 |
| UNSPSC (11.0501) | 40141638 |
| UNSPSC (13.0601) | 40141638 |
| UNSPSC (15.1) | 40141638 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-1GF2 | Messing | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | View Product |
| B-1GF4 | Messing | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| B-1GM4 | Messing | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| B-1GS4 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| B-OGS2 | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1GF4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-1GS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1GS6MM | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-1GS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-OGS2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.