text.skipToContent text.skipToNavigation

Stainless Steel High Purity High Pressure Angle-Pattern Diaphragm Sealed Valve, 1/4 in. MNPT x 1/4 in. FNPT, Round Handle

Part #: SS-DSM4F4A

Specifications

Attribute Value
Actuator Type Manual
Body Material 316L Stainless Steel
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 0.3
Flow Pattern Angle Pattern (2-way)
Gasket PTFE Coated 316 Stainless Steel
Handle Color Green
Handle Style Round
Maximum Temperature, °F (°C) 250 (121)
Max Temperature Pressure Rating 250°F @ 2800 PSIG /121°C @ 192 BAR
Minimum Temperature, °F (°C) -100 (-73)
Room Temperature Pressure Rating 3500 PSIG @ 70°F /241 BAR @ 20°C
Seat Material PCTFE
Surface Finish 20 µin (0.51 µm) Ra
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37011801
eClass (6.1) 37011801
eClass (10.1) 37011801
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (17.1001) 40183102
Straight Pattern

Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel High Purity High Pressure Angle-Pattern Diaphragm Sealed Valve, 1/4 in. MNPT x 1/4 in. FNPT, Round Handle

Part #: SS-DSM4F4A
View Catalog

Add To Favorites

Catalogs

Straight Pattern
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.

Specifications

SS-DSM4F4A — Stainless Steel High Purity High Pressure Angle-Pattern Diaphragm Sealed Valve, 1/4 in. MNPT x 1/4 in. FNPT, Round Handle

Attribute Value
Actuator Type Manual
Body Material 316L Stainless Steel
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
CV Maximum 0.3
Flow Pattern Angle Pattern (2-way)
Gasket PTFE Coated 316 Stainless Steel
Handle Color Green
Handle Style Round
Maximum Temperature, °F (°C) 250 (121)
Max Temperature Pressure Rating 250°F @ 2800 PSIG /121°C @ 192 BAR
Minimum Temperature, °F (°C) -100 (-73)
Room Temperature Pressure Rating 3500 PSIG @ 70°F /241 BAR @ 20°C
Seat Material PCTFE
Surface Finish 20 µin (0.51 µm) Ra
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37011801
eClass (6.1) 37011801
eClass (10.1) 37011801
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-DLBW4 Edelstahl 316L VAR 1/4 Zoll Rohrstumpfschweißenden 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-DSBW4 Edelstahl 316L VAR 1/4 Zoll Rohrstumpfschweißenden 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-DSBW6 Edelstahl 316L VAR 3/8 Zoll Rohrstumpfschweißenden 3/8 Zoll Rohrstumpfschweißenden View Product
SS-DLS4 Edelstahl 316L 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-DLS6 Edelstahl 316L 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-DLS6MM Edelstahl 316L 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-DLS8MM Edelstahl 316L 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-DLV51 Edelstahl 316L 1/4 Zoll VCR-Fitting (Metalldichtung) mit Innengewinde 1/4 Zoll VCR-Fitting (Metalldichtung) mit Innengewinde View Product
SS-DLVCR4 Edelstahl 316L 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-DSS4 Edelstahl 316L 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-DSS6 Edelstahl 316L 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-DSTW4 Edelstahl 316L 1/4 Zoll Muffenschweißende 1/4 Zoll Muffenschweißende View Product
SS-DSV51 Edelstahl 316L 1/4 Zoll VCR-Fitting (Metalldichtung) mit Innengewinde 1/4 Zoll VCR-Fitting (Metalldichtung) mit Innengewinde View Product
SS-DSVCR4 Edelstahl 316L 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.