|
Brass Instrumentation Quick Connect Body, 0.5 Cv, 3/8 in. Swagelok Bulkhead Tube Fitting
Part #: B-QC6-B1-600
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Bulkhead BodiesMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Instrumentation Quick Connect Body, 0.5 Cv, 3/8 in. Swagelok Bulkhead Tube Fitting
Log in or Register to view price
Catalogs
Bulkhead Bodies
Kein Drehen, kein Schraubenschlüssel erforderlich; Konfigurationen einseitig absperrend, beidseitig absperrend sowie mit freiem Durchgang verfügbar
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Schnellkupplungen zur Instrumentierung, Serie QC
Specifications
B-QC6-B1-600 — Brass Instrumentation Quick Connect Body, 0.5 Cv, 3/8 in. Swagelok Bulkhead Tube Fitting
| Attribute | Value |
|---|---|
| Air Inclusion | 1 cm3 |
| Body Material | Brass |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.5 - If coupled with a DESO stem, 1.0 - If coupled with a SESO stem |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Buna N (Standard) |
| Pressure Rating Coupled at Max Temp | 250 PSIG @ 250 °F /17.2 BAR @ 121 °C |
| Pressure Rating Coupled at Room Temp | 1000 PSIG @ 70 °F /68.9 BAR @ 21 °C |
| Pressure Rating Uncoupled at Room Temp | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Series | QC6 |
| Spillage | 1 cm3 |
| Testing | 1 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-B1-400 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-400 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-400K1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-400K2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-400K3 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-400K4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-400K5 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-400KZ | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-400-SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-6M0 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-6M0K1 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-B1-6M0K3 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC6-B1-10M0 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC6-B1-600 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC8-B1-12M0 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC8-B1-810 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.