text.skipToContent text.skipToNavigation

Regulier- und Absperrventil mit integriertem Ventilhals, Edelstahll, Winkelausführung, 3/8 Zoll Swagelok Rohrverschraubung, Regulierspindel

Part #: SS-1RS6-A

Specifications

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 3/8 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 3/8 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
CV Maximum 0.73
Flow Pattern Winkelausführung (2-Wege)
Handle Style Phenol-Griff
Low Emissions Certified Ja
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 315°C bei 215 BAR/600°F bei 3130 PSIG
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0,250 Zoll
Room Temperature Pressure Rating 344 BAR bei 37 °C /5000 PSIG bei 100 °F
Stem Tip Material Edelstahl 316
Stem Type Regulierend
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Angle Pattern, Regulating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Regulier- und Absperrventil mit integriertem Ventilhals, Edelstahll, Winkelausführung, 3/8 Zoll Swagelok Rohrverschraubung, Regulierspindel

Part #: SS-1RS6-A
View Catalog

Add To Favorites

Catalogs

Angle Pattern, Regulating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-1RS6-A — Regulier- und Absperrventil mit integriertem Ventilhals, Edelstahll, Winkelausführung, 3/8 Zoll Swagelok Rohrverschraubung, Regulierspindel

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 3/8 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 3/8 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
CV Maximum 0.73
Flow Pattern Winkelausführung (2-Wege)
Handle Style Phenol-Griff
Low Emissions Certified Ja
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 315°C bei 215 BAR/600°F bei 3130 PSIG
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0,250 Zoll
Room Temperature Pressure Rating 344 BAR bei 37 °C /5000 PSIG bei 100 °F
Stem Tip Material Edelstahl 316
Stem Type Regulierend
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1RM4-S4-A Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-1RS4-A Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-1RS6-A Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
B-ORS2-A Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1RF4-A Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-1RM4-A Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
SS-1RM4-S4-A Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS4-A Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS6MM-A Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-1RS8-A Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS8MM-A Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-ORF2-A Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-ORS2-A Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.