text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.08 Cv, 1/8 in. Swagelok Tube Fitting

Part #: SS-QC4-S-200

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.08 - If coupled with a full flow body, 0.08 - If coupled with a standard or reverse flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 500 PSIG @ 400 °F /34.4 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Series QC4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.08 Cv, 1/8 in. Swagelok Tube Fitting

Part #: SS-QC4-S-200
View Catalog

Add To Favorites

Catalogs

Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC4-S-200 — Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.08 Cv, 1/8 in. Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.08 - If coupled with a full flow body, 0.08 - If coupled with a standard or reverse flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 500 PSIG @ 400 °F /34.4 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Series QC4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-S-2PM Messing 1/8 Zoll NPT Außengewinde - - View Product
B-QC4-S-400 Messing 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC4-S-400K1 Messing 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC4-S-400K3 Messing 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC4-S-4PF Messing 1/4 Zoll NPT Innengewinde - - View Product
B-QC4-S-4PM Messing 1/4 Zoll NPT Außengewinde - - View Product
B-QC4-S-6M0 Messing 6 mm Swagelok® Rohrverschraubung - - View Product
B-QC6-S-4PF Messing 1/4 Zoll NPT Innengewinde - - View Product
B-QC6-S-4PM Messing 1/4 Zoll NPT Außengewinde - - View Product
B-QC6-S-600 Messing 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-S-2PF Edelstahl 316 1/8 Zoll NPT Innengewinde - - View Product
SS-QC4-S-2PM Edelstahl 316 1/8 Zoll NPT Außengewinde - - View Product
SS-QC4-S-400 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-S-400K1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-S-400K2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-S-400K3 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-S-400K4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-S-400K5 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-S-4FT Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde - - View Product
SS-QC4-S-4MT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-QC4-S-4PF Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-S-4PM Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-S-4PMK2 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-S-6M0 Edelstahl 316 6 mm Swagelok® Rohrverschraubung - - View Product
SS-QC6-S-10M0 Edelstahl 316 10 mm Swagelok® Rohrverschraubung - - View Product
SS-QC6-S-4PF Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC6-S-4PM Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC6-S-600 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC6-S-6PF Edelstahl 316 3/8 Zoll NPT Innengewinde - - View Product
SS-QC6-S-6PM Edelstahl 316 3/8 Zoll NPT Außengewinde - - View Product
SS-QC8-S-12M0 Edelstahl 316 12 mm Swagelok® Rohrverschraubung - - View Product
SS-QC8-S-810 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC8-S-8PF Edelstahl 316 1/2 Zoll NPT Innengewinde - - View Product
SS-QC8-S-8PM Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.