The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Rohrschelleneinheit, Kunststoff, für 18 mm Rohr, Körper aus Polypropylen
Log in or Register to view price
Catalogs
Kunststoffschellen in Blockform
Weniger Impuls- und Vibrationswirkung auf Ihr Schlauch- oder Rohrsystem mit unseren Rohr-Unterstützungssystemen.
Edelstahl 316 / 316L und 304 / 304L; Standard-Instrumentierungsrohre; Größen 3 bis 25 mm und 1/8 bis 1 Zoll; Mit Größe, Werkstoff, Spezifikationen und Schmelzcode gekennzeichnet
Rohrauswahl; Handhabung der Rohre; Gasanwendung; Rohrmontage; Tabellen mit zulässigem Betriebsdruck; Rohre aus Kohlenstoffstahl; Edelstahlrohre; Kupferrohre; Aluminiumrohre; Rohre aus Alloy 400; Rohre aus Alloy C-276; Rohre aus Alloy 20; Rohre aus Alloy 600; Rohre aus Titan der Klasse 2
Specifications
Attribute | Value |
---|---|
Body Material | Polypropylen |
Hardware Material | Edelstahl 304 |
Tube OD | 18 mm |
eClass (4.1) | 27060703 |
eClass (5.1.4) | 37920191 |
eClass (6.0) | 22569200 |
eClass (6.1) | 37029290 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 40141700 |
UNSPSC (13.0601) | 40141700 |
UNSPSC (15.1) | 40141700 |
UNSPSC (17.1001) | 31162906 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1-PA-4T | Polyamid | 1/4 Zoll | - | - | View Product |
304-S1-PP-10TM | Polypropylen | 10 mm | - | - | View Product |
304-S1-PP-12TM | Polypropylen | 12 mm | - | - | View Product |
304-S1-PP-4T | Polypropylen | 1/4 Zoll | - | - | View Product |
304-S1-PP-6T | Polypropylen | 3/8 Zoll | - | - | View Product |
304-S1-PP-6TM | Polypropylen | 6 mm | - | - | View Product |
304-S1-PP-8TM | Polypropylen | 8 mm | - | - | View Product |
304-S3-PA-16T | Polyamid | 1 Zoll | - | - | View Product |
304-S3-PA-8T | Polyamid | 1/2 Zoll | - | - | View Product |
304-S3-PP-10T | Polypropylen | 5/8 Zoll | - | - | View Product |
304-S3-PP-12T | Polypropylen | 3/4 Zoll | - | - | View Product |
304-S3-PP-14T | Polypropylen | 7/8 Zoll | - | - | View Product |
304-S3-PP-16T | Polypropylen | 1 Zoll | - | - | View Product |
304-S3-PP-16TM | Polypropylen | 16 mm | - | - | View Product |
304-S3-PP-25TM | Polypropylen | 25 mm | - | - | View Product |
304-S3-PP-8T | Polypropylen | 1/2 Zoll | - | - | View Product |
304-S5-PP-20T | Polypropylen | 1 1/4 Zoll | - | - | View Product |
304-S5-PP-24T | Polypropylen | 1 1/2 Zoll | - | - | View Product |
316-S3-PP-8T | Polypropylen | 1/2 Zoll | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.