|
스테인리스강 파이프 피팅, 스트리트 티, 3/4인치 암나사 NPT x 3/4인치 수나사 NPT x 3/4인치 암나사 NPT
부품 번호: SS-12-ST
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
티애플리케이션을 위해 다양한 사이즈와 재질로 정밀하게 제조된 스웨즈락 피팅, 어댑터 및 기타 제품들을 만나 보십시오. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
스테인리스강 파이프 피팅, 스트리트 티, 3/4인치 암나사 NPT x 3/4인치 수나사 NPT x 3/4인치 암나사 NPT
로그인 또는 회원가입하여 가격 보기
카탈로그
티
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-12-ST — 스테인리스강 파이프 피팅, 스트리트 티, 3/4인치 암나사 NPT x 3/4인치 수나사 NPT x 3/4인치 암나사 NPT
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 3/4인치 |
| 연결구 1 종류 | 암나사 NPT |
| 연결구 2 크기 | 3/4인치 |
| 연결구 2 종류 | 수나사 NPT |
| 연결구 3 크기 | 3/4인치 |
| 연결구 3 종류 | 암나사 NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020556 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40174607 |
| UNSPSC (11.0501) | 40142319 |
| UNSPSC (13.0601) | 40174607 |
| UNSPSC (15.1) | 40174607 |
| UNSPSC (17.1001) | 40174607 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| B-4-BT | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| B-4-ST | Brass | 1/4 in. | Female NPT | 1/4 in. | Male NPT | 제품 보기 |
| B-8-ST | Brass | 1/2 in. | Female NPT | 1/2 in. | Male NPT | 제품 보기 |
| SS-2-BT | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 제품 보기 |
| SS-2-ST | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male NPT | 제품 보기 |
| SS-4-BT | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
| SS-4-ST | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | 제품 보기 |
| SS-6-BT | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 제품 보기 |
| SS-6-ST | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male NPT | 제품 보기 |
| SS-8-BT | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
| SS-8-ST | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
