text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Elbow, 10 mm Tube OD x 3/4-16 Male SAE/MS Straight Thread

型番: SS-10M0-2-8ST

仕様

属性
ボディ材質 316 Stainless Steel
ボアード・スルー いいえ
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 10 mm
コネクション1 タイプ Swagelok® Tube Fitting
コネクション2 サイズ 3/4-16 in.
コネクション2 タイプ Male SAE/MS Straight Thread
流量制限 いいえ
潤滑剤 Dow Corning 111
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183101
ストレート型

おすチューブ・コネクターを使用すると、チューブとねじポート間で確実な接続が可能ー重要な流体システムに適しています。

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Elbow, 10 mm Tube OD x 3/4-16 Male SAE/MS Straight Thread

型番: SS-10M0-2-8ST
カタログを見る

お気に入りに追加する

カタログ

ストレート型
おすチューブ・コネクターを使用すると、チューブとねじポート間で確実な接続が可能ー重要な流体システムに適しています。

仕様

SS-10M0-2-8ST — Stainless Steel Swagelok Tube Fitting, Male Elbow, 10 mm Tube OD x 3/4-16 Male SAE/MS Straight Thread

属性
ボディ材質 316 Stainless Steel
ボアード・スルー いいえ
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 10 mm
コネクション1 タイプ Swagelok® Tube Fitting
コネクション2 サイズ 3/4-16 in.
コネクション2 タイプ Male SAE/MS Straight Thread
流量制限 いいえ
潤滑剤 Dow Corning 111
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183101
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread 製品を見る
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread 製品を見る
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder 製品を見る
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread 製品を見る
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder 製品を見る
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder 製品を見る
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread 製品を見る
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder 製品を見る
B-200-1-2RT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-200-1-2ST Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread 製品を見る
B-200-1-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-200-1-OR Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread 製品を見る
B-300-1-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-300-1-2BT Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-300-1-4BT Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-3M0-1-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-400-1-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT 製品を見る
B-400-1-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-400-1-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-400-1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-400-1-4BT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-400-1-4RS Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder 製品を見る
B-400-1-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-400-1-4ST Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread 製品を見る
B-400-1-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-400-1-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-400-1-OR Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread 製品を見る
B-600-1-12 Brass 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-600-1-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-600-1-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-600-1-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-600-1-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-600-1-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-600-1-6ST Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread 製品を見る
B-600-1-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-600-1-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-600-1-OR Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread 製品を見る
B-6M0-1-2 Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-6M0-1-2RS Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder 製品を見る
B-6M0-1-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-6M0-1-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-6M0-1-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-810-1-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-810-1-16 Brass 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
B-810-1-2 Brass 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-810-1-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-810-1-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-810-1-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-810-1-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-810-1-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-8M0-1-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-8M0-1-4 Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-8M0-1-4RS Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder 製品を見る
B-8M0-1-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-8M0-1-6RT Brass 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
HC-200-1-2 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
HC-400-1-2 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
HC-400-1-4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
HC-400-1-8 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
HC-600-1-4 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
HC-600-1-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
HC-600-1-8 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
HC-810-1-12 Alloy C-276 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
HC-810-1-4 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
HC-810-1-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
HC-810-1-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
M-1210-1-12 Alloy 400/R-405 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
M-400-1-2 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
M-400-1-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
M-400-1-4BT Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
M-400-1-8 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
M-600-1-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
M-600-1-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
M-600-1-8 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
M-810-1-12 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
M-810-1-4 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
M-810-1-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
PFA-220-1-2 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
PFA-420-1-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
PFA-420-1-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
PFA-620-1-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
PFA-620-1-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
PFA-820-1-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
S-10M0-1-4RT Carbon Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
S-1210-1-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
S-1210-1-8 Carbon Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
S-12M0-1-8RP Carbon Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread 製品を見る
S-1610-1-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
S-2000-1-20 Carbon Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT 製品を見る
S-2400-1-24 Carbon Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT 製品を見る
S-400-1-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
S-400-1-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
S-400-1-4ST 炭素鋼チューブ 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ 製品を見る
S-600-1-2 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
S-600-1-4 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
S-600-1-6 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
S-600-1-8 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
S-810-1-12 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
S-810-1-4 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
S-810-1-8 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-100-1-1 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ 製品を見る
SS-100-1-1BT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ 製品を見る
SS-100-1-2 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-100-1-2BT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-100-1-2RS 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-100-1-2RT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-100-1-2RTBT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-100-1-4 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-100-1-4BT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-100-1-OR 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 5/16-24 インチ OシールSAE/MS平行おねじ 製品を見る
SS-1010-1-10ST 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ 製品を見る
SS-1010-1-12 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-1010-1-12BT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-1010-1-4 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-1010-1-6 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-1010-1-8 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-1010-1-8BT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-1010-1-8RS 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-1010-1-8RT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-1010-1-8ST 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ 製品を見る
SS-1010-1-8W 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-10M0-1-12 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-10M0-1-12RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-10M0-1-2 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-10M0-1-2RS 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-10M0-1-2RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-10M0-1-4 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-10M0-1-4RP 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 製品を見る
SS-10M0-1-4RS 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-10M0-1-4RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-10M0-1-4W 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー 製品を見る
SS-10M0-1-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-10M0-1-6BT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-10M0-1-6RP 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ 製品を見る
SS-10M0-1-6RS 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-10M0-1-6RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 製品を見る
SS-10M0-1-6ST 316 ステンレス鋼 10 mm Swagelok®チューブ継手 9/16 インチ SAE/MS平行おねじ 製品を見る
SS-10M0-1-6W 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ おすパイプ溶接エルボー 製品を見る
SS-10M0-1-8 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-10M0-1-8BT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-10M0-1-8RP 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ 製品を見る
SS-10M0-1-8RS 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-10M0-1-8RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-10M0-1-8RTBT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-10M0-1-8ST 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ 製品を見る
SS-10M0-1-8W 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-1210-1-10ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ 製品を見る
SS-1210-1-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-1210-1-12-52167 316ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-1210-1-12BT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-1210-1-12RP 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ 製品を見る
SS-1210-1-12RS 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-1210-1-12RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-1210-1-12SC11 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-1210-1-12ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 1/16-12 インチ SAE/MS平行おねじ 製品を見る
SS-1210-1-12W 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ おすパイプ溶接エルボー 製品を見る
SS-1210-1-16 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-1210-1-16BT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-1210-1-16RS 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-1210-1-16RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ 製品を見る
SS-1210-1-16ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 5/16-12 インチ SAE/MS平行おねじ 製品を見る
SS-1210-1-4 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-1210-1-6 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-1210-1-8 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-1210-1-8-52167 316ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-1210-1-8RP 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ 製品を見る
SS-1210-1-8RS 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-1210-1-8RT 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-1210-1-8ST 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ 製品を見る
SS-1210-1-8W 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-1210-1-OR 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 1 1/16-12 インチ OシールSAE/MS平行おねじ 製品を見る
SS-12M0-1-12 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-12M0-1-12RP 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ 製品を見る
SS-12M0-1-12RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-12M0-1-12RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-12M0-1-12W 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/4 インチ おすパイプ溶接エルボー 製品を見る
SS-12M0-1-16 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-12M0-1-16RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-12M0-1-2 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-12M0-1-2RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-12M0-1-4 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-12M0-1-4RP 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 製品を見る
SS-12M0-1-4RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-12M0-1-4RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-12M0-1-4W 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー 製品を見る
SS-12M0-1-6 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-12M0-1-6RP 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ 製品を見る
SS-12M0-1-6RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-12M0-1-6RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 製品を見る
SS-12M0-1-6ST 316 ステンレス鋼 12 mm Swagelok®チューブ継手 9/16 インチ SAE/MS平行おねじ 製品を見る
SS-12M0-1-6W 316 ステンレス鋼 12 mm Swagelok®チューブ継手 3/8 インチ おすパイプ溶接エルボー 製品を見る
SS-12M0-1-8 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-12M0-1-8BT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-12M0-1-8RP 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ 製品を見る
SS-12M0-1-8RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-12M0-1-8RSBT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-12M0-1-8RT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-12M0-1-8ST 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ SAE/MS平行おねじ 製品を見る
SS-12M0-1-8W 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-12M0-1-8WBT 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-12M0-1-M16X1.5RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 16 mm ISO管用平行おねじ 製品を見る
SS-12M0-1-M18X1.5RS 316 ステンレス鋼 12 mm Swagelok®チューブ継手 M18 x 1.5 ミリ・サイズおねじ 製品を見る
SS-1410-1-12 316 ステンレス鋼 7/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-14M0-1-4 316 ステンレス鋼 14 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-14M0-1-8 316 ステンレス鋼 14 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-14M0-1-8RS 316 ステンレス鋼 14 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-15M0-1-6RS 316 ステンレス鋼 15 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-15M0-1-8 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-15M0-1-8RP 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ 製品を見る
SS-15M0-1-8RS 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-15M0-1-8RT 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-15M0-1-8W 316 ステンレス鋼 15 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-1610-1-12 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-1610-1-12RS 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-1610-1-12RT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-1610-1-12ST 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 1/16-12 インチ SAE/MS平行おねじ 製品を見る
SS-1610-1-16 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-1610-1-16BT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-1610-1-16RP 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用平行おねじ 製品を見る
SS-1610-1-16RS 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-1610-1-16RT 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ 製品を見る
SS-1610-1-16ST 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 5/16-12 インチ SAE/MS平行おねじ 製品を見る
SS-1610-1-16W 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ おすパイプ溶接エルボー 製品を見る
SS-1610-1-20 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 1/4 インチ NPTおねじ 製品を見る
SS-1610-1-20ST 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 5/8-12 インチ SAE/MS平行おねじ 製品を見る
SS-1610-1-24 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 1/2 インチ NPTおねじ 製品を見る
SS-1610-1-8 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-1610-1-8RS 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-1610-1-OR 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 5/16-12 インチ SAE/MS平行おねじ 製品を見る
SS-16M0-1-12 316 ステンレス鋼 16 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-16M0-1-12RS 316 ステンレス鋼 16 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-16M0-1-12RT 316 ステンレス鋼 16 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-16M0-1-4RT 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-16M0-1-6 316 ステンレス鋼 16 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-16M0-1-6RS 316 ステンレス鋼 16 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-16M0-1-6RT 316 ステンレス鋼 16 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 製品を見る
SS-16M0-1-8 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-16M0-1-8RP 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ 製品を見る
SS-16M0-1-8RS 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-16M0-1-8RT 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-16M0-1-8W 316 ステンレス鋼 16 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-18M0-1-12 316 ステンレス鋼 18 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-18M0-1-12RP 316 ステンレス鋼 18 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ 製品を見る
SS-18M0-1-12RS 316 ステンレス鋼 18 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-18M0-1-12RT 316 ステンレス鋼 18 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-18M0-1-8 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-18M0-1-8RP 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ 製品を見る
SS-18M0-1-8RS 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-18M0-1-8RT 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-18M0-1-8W 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-2000-1-16 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-2000-1-20 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ NPTおねじ 製品を見る
SS-2000-1-20BT 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ NPTおねじ 製品を見る
SS-2000-1-20RS 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-2000-1-20ST 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 5/8-12 インチ SAE/MS平行おねじ 製品を見る
SS-2000-1-20W 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ おすパイプ溶接エルボー 製品を見る
SS-2000-6-20AN 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ 37°おすANフレアー 製品を見る
SS-200-1-0157 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 #10-32 おねじ 製品を見る
SS-200-1-1 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ 製品を見る
SS-200-1-1BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ 製品を見る
SS-200-1-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-200-1-2BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-200-1-2-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Oシール NPTおねじ 製品を見る
SS-200-1-2RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ 製品を見る
SS-200-1-2RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-200-1-2RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-200-1-2RTBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-200-1-2ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ SAE/MS平行おねじ 製品を見る
SS-200-1-2STBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ SAE/MS平行おねじ 製品を見る
SS-200-1-2W 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー 製品を見る
SS-200-1-2WBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー 製品を見る
SS-200-1-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-200-1-4BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-200-1-4RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 製品を見る
SS-200-1-4RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-200-1-4RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-200-1-4RTBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-200-1-4ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ 製品を見る
SS-200-1-6 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-200-1-6BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-200-1-6RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-200-1-6ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ 製品を見る
SS-200-1-8 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-200-1-8BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-200-1-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ OシールSAE/MS平行おねじ 製品を見る
SS-200-1-ORAS 316ステンレス鋼 1/8 インチ Swagelok® チューブ継手 5/16-24 インチ Oシール平行ねじ継手(SAE/MSおねじ) 製品を見る
SS-200-1-ORBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ OシールSAE/MS平行おねじ 製品を見る
SS-20M0-1-12 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-20M0-1-12RP 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ 製品を見る
SS-20M0-1-12RS 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-20M0-1-12RT 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-20M0-1-16 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-20M0-1-8 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-20M0-1-8RP 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ 製品を見る
SS-20M0-1-8RS 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-20M0-1-8RT 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-22M0-1-12 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-22M0-1-12RS 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-22M0-1-12RT 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-22M0-1-16 316 ステンレス鋼 22 mm Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-22M0-1-16RS 316 ステンレス鋼 22 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-22M0-1-16RT 316 ステンレス鋼 22 mm Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ 製品を見る
SS-2400-1-16 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-2400-1-20 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/4 インチ NPTおねじ 製品を見る
SS-2400-1-24 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ NPTおねじ 製品を見る
SS-2400-1-24RS 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-2400-1-24RT 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-2400-1-24ST 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 7/8-12 インチ SAE/MS平行おねじ 製品を見る
SS-2400-1-24W 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-25M0-1-12 316 ステンレス鋼 25 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-25M0-1-12RS 316 ステンレス鋼 25 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-25M0-1-12RT 316 ステンレス鋼 25 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-25M0-1-16 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-25M0-1-16RP 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ 製品を見る
SS-25M0-1-16RS 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-25M0-1-16RT 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ 製品を見る
SS-25M0-1-16W 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ おすパイプ溶接エルボー 製品を見る
SS-25M0-1-8 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-28M0-1-16 316 ステンレス鋼 28 mm Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-28M0-1-16RS 316 ステンレス鋼 28 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-28M0-1-16RT 316 ステンレス鋼 28 mm Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ 製品を見る
SS-300-1-2 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-300-1-2BT 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-300-1-4 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-300-1-4BT 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-300-1-OR 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 3/8-24 インチ SAE/MS平行おねじ 製品を見る
SS-3200-1-32 316 ステンレス鋼 2 インチ Swagelok®チューブ継手 2 インチ NPTおねじ 製品を見る
SS-3M0-1-2 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-3M0-1-2BT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-3M0-1-2RP 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ 製品を見る
SS-3M0-1-2RS 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート 製品を見る
SS-3M0-1-2RSBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-3M0-1-2RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-3M0-1-2RTBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-3M0-1-2W Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-3M0-1-2WBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-3M0-1-4 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-3M0-1-4BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-3M0-1-4RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-3M0-1-4RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-3M0-1-4RTBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-400-1-0256 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® #10-32 Наруж. резьба 製品を見る
SS-400-1-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-10ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-12 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-12BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-16 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT 製品を見る
SS-400-1-2 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-2BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-2-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT с уплотнительным кольцом 製品を見る
SS-400-1-2RP Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-400-1-2RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-400-1-2RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-400-1-2SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-2ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-2W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-400-1-3ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8-24 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-4BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-4JA Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-4-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT с уплотнительным кольцом 製品を見る
SS-400-1-4RP Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-400-1-4RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-400-1-4RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-400-1-4RTBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-400-1-4SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-4ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-4STBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюйма Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread 製品を見る
SS-400-1-4W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-400-1-4WBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-400-1-5ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-6 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-6BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-6RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-400-1-6RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-400-1-6ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread 製品を見る
SS-400-1-8 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-8BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-400-1-8RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-400-1-8RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO 製品を見る
SS-400-1-8ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-8W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-400-1L-4ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-400-1-ORBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-402-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® с внутр. резьбой - - 製品を見る
SS-4M0-1-2 Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-4M0-1-2BT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-4M0-1-2RP Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-4M0-1-2RS Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-4M0-1-2RT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-4M0-1-2W Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-4M0-1-4 Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-4M0-1-4RT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-500-1-2 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-500-1-4 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-500-1-4BT Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-500-1-4RT Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-500-1-5ST Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-500-1-6 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-500-1-OR Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом 製品を見る
SS-600-1-10ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-600-1-12 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT 製品を見る
SS-600-1-12BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT 製品を見る
SS-600-1-12RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-600-1-12ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-600-1-12W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-600-1-16 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT 製品を見る
SS-600-1-16BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT 製品を見る
SS-600-1-2 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-600-1-2RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-600-1-2RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-600-1-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-600-1-4BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-600-1-4-OR Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT с уплотнительным кольцом 製品を見る
SS-600-1-4RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-600-1-4RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-600-1-4ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-600-1-4W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-600-1-6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-600-1-6BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-600-1-6MP Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Конус 59 ° 製品を見る
SS-600-1-6RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-600-1-6RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-600-1-6RTBT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-600-1-6ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-600-1-6STDE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread 製品を見る
SS-600-1-6W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-600-1-6WBT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-600-1-8 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-600-1-8BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-600-1-8RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-600-1-8RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO 製品を見る
SS-600-1-8ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-600-1-8W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-600-1-OR Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом 製品を見る
SS-600-9-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® 製品を見る
SS-602-1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® с внутр. резьбой - - 製品を見る
SS-6M0-1-0046 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® M5 x 0,8 Наруж. метрическая резьба 製品を見る
SS-6M0-1-2 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-6M0-1-2BT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-6M0-1-2RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-6M0-1-2RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-6M0-1-2RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-6M0-1-2RTBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-6M0-1-2W Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-6M0-1-2WBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-6M0-1-4 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-6M0-1-4BT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-6M0-1-4RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-6M0-1-4RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-6M0-1-4RSBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-6M0-1-4RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-6M0-1-4RTBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-6M0-1-4W Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-6M0-1-4WBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-6M0-1-6 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-6M0-1-6RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-6M0-1-6RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-6M0-1-6RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-6M0-1-6ST Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-6M0-1-8 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-6M0-1-8BT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-6M0-1-8RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-6M0-1-8RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-6M0-1-8RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO 製品を見る
SS-6M0-1-M10X1.0RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 10 мм Наруж. цилиндрическая резьба ISO 製品を見る
SS-6M0-1-M12X1.0RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® M12 x 1,0 Наруж. метрическая резьба 製品を見る
SS-810-1-10ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-810-1-12 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-12BT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-12RS Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-810-1-12RT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-810-1-12ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-810-1-12W Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-810-1-16 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT 製品を見る
SS-810-1-16BT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT 製品を見る
SS-810-1-16ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-810-1-16W Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку 製品を見る
SS-810-1-2 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-4 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-4RS Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-810-1-4RT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-810-1-4SC11 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-4ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-810-1-6 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-6BT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-6RP Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-810-1-6RS Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-810-1-6RT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-810-1-6ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-810-1-6W Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-810-1-8 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-8-49485 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-810-1-8BT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-8-OR Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT с уплотнительным кольцом 製品を見る
SS-810-1-8RP Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-810-1-8RS Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-810-1-8RT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO 製品を見る
SS-810-1-8RTBT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO 製品を見る
SS-810-1-8SC11 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-810-1-8ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread 製品を見る
SS-810-1-8W Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-810-1-8WBT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-810-1-OR Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-812-1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® с внутр. резьбой - - 製品を見る
SS-8M0-1-2 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-8M0-1-2RP Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-8M0-1-2RS Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-8M0-1-2RT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-8M0-1-2W Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-8M0-1-4 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-8M0-1-4BT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-8M0-1-4RP Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-8M0-1-4RS Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-8M0-1-4RT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-8M0-1-4RTBT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-8M0-1-4W Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-8M0-1-4WBT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-8M0-1-6 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-8M0-1-6RP Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-8M0-1-6RS Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-8M0-1-6RT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-8M0-1-8 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-8M0-1-8BT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-8M0-1-8RP Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-8M0-1-8RS Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик 製品を見る
SS-8M0-1-8RT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO 製品を見る
SS-8M0-1-8W Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
T-400-1-2 Из фторопласта (PTFE) 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
T-400-1-4 Из фторопласта (PTFE) 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
TI-810-1-8 Из титана 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

このプロセスには数分間かかる場合があります。このままお待ちください。