text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/2 in. Male ISO Tapered Thread

Part #: SS-400-1-8RT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/2 in. Male ISO Tapered Thread

Part #: SS-400-1-8RT
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-400-1-8RT — Stainless Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/2 in. Male ISO Tapered Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-200-1-2RT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-200-1-2ST Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-200-1-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-200-1-OR Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-300-1-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-2BT Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-4BT Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-3M0-1-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
B-400-1-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-1-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4BT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4RS Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-400-1-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-400-1-4ST Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
B-400-1-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-400-1-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-400-1-OR Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
B-600-1-12 Brass 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-600-1-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-1-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-1-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-1-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-1-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-1-6ST Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-600-1-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-1-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-600-1-OR Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-6M0-1-2 Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-6M0-1-2RS Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-6M0-1-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-1-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-6M0-1-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-810-1-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-1-16 Brass 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-810-1-2 Brass 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-810-1-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-1-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-1-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-1-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-1-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-1-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-1-4 Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-8M0-1-4RS Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-8M0-1-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-8M0-1-6RT Brass 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
HC-200-1-2 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-2 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-400-1-8 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-600-1-4 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-600-1-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
HC-600-1-8 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-12 Alloy C-276 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
HC-810-1-4 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-810-1-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-1210-1-12 Alloy 400/R-405 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-400-1-2 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
M-400-1-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-4BT Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-8 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-600-1-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-1-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
M-600-1-8 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-810-1-12 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-810-1-4 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-1-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-220-1-2 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
PFA-820-1-8 PFA 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-10M0-1-4RT 탄소강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
S-1210-1-12 탄소강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-1210-1-8 탄소강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-12M0-1-8RP 탄소강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
S-1610-1-16 탄소강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
S-2000-1-20 탄소강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
S-2400-1-24 탄소강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
S-400-1-2 탄소강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-400-1-4 탄소강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-400-1-4ST 탄소강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
S-600-1-2 탄소강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-600-1-4 탄소강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-600-1-6 탄소강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
S-600-1-8 탄소강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-810-1-12 탄소강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-810-1-4 탄소강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-810-1-8 탄소강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-100-1-1 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-100-1-1BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-100-1-2 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-100-1-2BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-100-1-2RS 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-100-1-2RT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-100-1-2RTBT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-100-1-4 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-100-1-4BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-100-1-OR 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-1010-1-10ST 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-1010-1-12 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1010-1-12BT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1010-1-4 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-1010-1-6 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-1010-1-8 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1010-1-8BT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1010-1-8RS 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1010-1-8RT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1010-1-8ST 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1010-1-8W 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-10M0-1-12 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-10M0-1-12RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-10M0-1-2 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-10M0-1-2RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-2RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-10M0-1-4 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-10M0-1-4RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-10M0-1-4RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-4RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-10M0-1-4W 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-10M0-1-6 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-10M0-1-6BT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-10M0-1-6RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-10M0-1-6RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-6RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-10M0-1-6ST 316 스테인리스강 10mm Swagelok® 튜브 피팅 9/16인치 수나사 SAE/MS 평행나사 View Product
SS-10M0-1-6W 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 View Product
SS-10M0-1-8 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-10M0-1-8BT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-10M0-1-8RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-10M0-1-8RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-8RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-10M0-1-8RTBT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-10M0-1-8ST 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-10M0-1-8W 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-10M0-2-8ST 316 스테인리스강 10 mm 스웨즈락® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-10ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12-52167 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12BT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12RP 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-1210-1-12RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-12RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-1210-1-12SC11 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-12W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-1210-1-16 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-1-16BT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-1-16RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-16RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-1210-1-16ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-4 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-1210-1-6 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-1210-1-8 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1210-1-8-52167 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1210-1-8RP 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-1210-1-8RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-8RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1210-1-8ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-8W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-1210-1-OR 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-12M0-1-12 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-12M0-1-12RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-12M0-1-12RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-12RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-12M0-1-12W 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-12M0-1-16 316 스테인리스강 12mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-12M0-1-16RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-2 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-12M0-1-2RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-12M0-1-4 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-12M0-1-4RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-12M0-1-4RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-4RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-12M0-1-4W 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-12M0-1-6 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-12M0-1-6RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-12M0-1-6RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-6RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-12M0-1-6ST 316 스테인리스강 12mm Swagelok® 튜브 피팅 9/16인치 수나사 SAE/MS 평행나사 View Product
SS-12M0-1-6W 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 View Product
SS-12M0-1-8 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-12M0-1-8BT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-12M0-1-8RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-12M0-1-8RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-8RSBT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-8RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-12M0-1-8ST Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба SAE/MS View Product
SS-12M0-1-8W Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-8WBT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12M0-1-M16X1.5RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 16 мм Наруж. цилиндрическая резьба ISO View Product
SS-12M0-1-M18X1.5RS Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® M18 x 1,5 Наруж. метрическая резьба View Product
SS-1410-1-12 Нержавеющая сталь 316 7/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-14M0-1-4 Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-14M0-1-8 Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-14M0-1-8RS Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-6RS Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-8 Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-15M0-1-8RP Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-15M0-1-8RS Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-8RT Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-15M0-1-8W Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-1610-1-12 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1610-1-12RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-12RT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-1610-1-12ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-16 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1610-1-16BT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1610-1-16RP Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-1610-1-16RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-16RT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-1610-1-16ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-16W Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку View Product
SS-1610-1-20 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-1610-1-20ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-24 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-OR Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-16M0-1-12 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-16M0-1-12RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-12RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-4RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-6 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-16M0-1-6RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-6RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-8 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-16M0-1-8RP Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-16M0-1-8RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-8RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-8W Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-18M0-1-12 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-18M0-1-12RP Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18M0-1-12RS Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-18M0-1-12RT Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-18M0-1-8 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-18M0-1-8RP Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18M0-1-8RS Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-18M0-1-8RT Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-18M0-1-8W 316 ステンレス鋼 18 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-2000-1-16 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-2000-1-20 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ NPTおねじ View Product
SS-2000-1-20BT 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ NPTおねじ View Product
SS-2000-1-20RS 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-2000-1-20ST 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 5/8-12 インチ SAE/MS平行おねじ View Product
SS-2000-1-20W 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ おすパイプ溶接エルボー View Product
SS-2000-6-20AN 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ 37°おすANフレアー View Product
SS-200-1-0157 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 #10-32 おねじ View Product
SS-200-1-1 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ View Product
SS-200-1-1BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ View Product
SS-200-1-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-200-1-2BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-200-1-2-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Oシール NPTおねじ View Product
SS-200-1-2RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ View Product
SS-200-1-2RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-200-1-2RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-200-1-2RTBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-200-1-2ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ SAE/MS平行おねじ View Product
SS-200-1-2STBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ SAE/MS平行おねじ View Product
SS-200-1-2W 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー View Product
SS-200-1-2WBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー View Product
SS-200-1-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-200-1-4BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-200-1-4RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ View Product
SS-200-1-4RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-200-1-4RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-200-1-4RTBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-200-1-4ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ View Product
SS-200-1-6 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-200-1-6BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-200-1-6RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-200-1-6ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ View Product
SS-200-1-8 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-200-1-8BT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-200-1-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ OシールSAE/MS平行おねじ View Product
SS-200-1-ORAS 316ステンレス鋼 1/8 インチ Swagelok® チューブ継手 5/16-24 インチ Oシール平行ねじ継手(SAE/MSおねじ) View Product
SS-200-1-ORBT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 5/16-24 インチ OシールSAE/MS平行おねじ View Product
SS-20M0-1-12 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-20M0-1-12RP 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ View Product
SS-20M0-1-12RS 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-20M0-1-12RT 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-20M0-1-16 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-20M0-1-8 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-20M0-1-8RP 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-20M0-1-8RS 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-20M0-1-8RT 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-22M0-1-12 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-22M0-1-12RS 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-22M0-1-12RT 316 ステンレス鋼 22 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-22M0-1-16 316 ステンレス鋼 22 mm Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-22M0-1-16RS 316 ステンレス鋼 22 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-22M0-1-16RT 316 ステンレス鋼 22 mm Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ View Product
SS-2400-1-16 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-2400-1-20 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/4 インチ NPTおねじ View Product
SS-2400-1-24 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ NPTおねじ View Product
SS-2400-1-24RS 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-2400-1-24RT 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ ISO管用テーパーおねじ View Product
SS-2400-1-24ST 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 7/8-12 インチ SAE/MS平行おねじ View Product
SS-2400-1-24W 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ おすパイプ溶接エルボー View Product
SS-25M0-1-12 316 ステンレス鋼 25 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-25M0-1-12RS 316 ステンレス鋼 25 mm Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-25M0-1-12RT 316 ステンレス鋼 25 mm Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-25M0-1-16 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-25M0-1-16RP 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ View Product
SS-25M0-1-16RS 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-25M0-1-16RT 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ View Product
SS-25M0-1-16W 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ おすパイプ溶接エルボー View Product
SS-25M0-1-8 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-28M0-1-16 316 ステンレス鋼 28 mm Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-28M0-1-16RS 316 ステンレス鋼 28 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-28M0-1-16RT Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-300-1-2 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-300-1-2BT Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-300-1-4 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-300-1-4BT Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-300-1-OR Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 3/8-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-3200-1-32 Edelstahl 316 2 Zoll Swagelok® Rohrverschraubung 2 Zoll NPT Außengewinde View Product
SS-3M0-1-2 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-3M0-1-2BT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-3M0-1-2RP Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-3M0-1-2RS Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-2RSBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-2RT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-2RTBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-2W Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-3M0-1-2WBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-3M0-1-4 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-3M0-1-4BT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-3M0-1-4RS Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-4RT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-4RTBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-0256 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung #10-32 Außengewinde View Product
SS-400-1-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
SS-400-1-10ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-12 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-400-1-12BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-400-1-16 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-400-1-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT-Außengewinde mit O-Ring View Product
SS-400-1-2RP Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-400-1-2RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-2SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-2W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-400-1-3ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4JA Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT-Außengewinde mit O-Ring View Product
SS-400-1-4RP Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-400-1-4RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-4RTBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-4SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4STBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4STDE Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 7/16-20 Zoll SAE/MS-Außengewinde View Product
SS-400-1-4W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-400-1-4WBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-400-1-5ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-400-1-6BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-400-1-6RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-6RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-6ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-6STDE Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 9/16-18 Zoll SAE/MS-Außengewinde View Product
SS-400-1-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-400-1-8BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-400-1-8RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-8ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-8W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
SS-400-1L-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-ORBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-402-1 Edelstahl 316 1/4 Zoll Swagelok® Verschraubung mit Druckschraube - - View Product
SS-4M0-1-2 Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-4M0-1-2BT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-4M0-1-2RP Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-4M0-1-2RS Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-4M0-1-2RT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-4M0-1-2W Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-4M0-1-4 Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-4M0-1-4RT Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-500-1-2 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-500-1-4 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-500-1-4BT Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-500-1-4RT Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-500-1-5ST Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-500-1-6 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-500-1-OR Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-600-1-10ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-12 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-600-1-12BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-600-1-12RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-12ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-12W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Winkelanschweißverschraubung View Product
SS-600-1-16 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-600-1-16BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-600-1-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-600-1-2RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-2RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-1-4BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-600-1-4-OR Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT-Außengewinde mit O-Ring View Product
SS-600-1-4RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-4RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-4ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-4W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-600-1-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-600-1-6BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-600-1-6MP Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll 59-Grad-Kegel View Product
SS-600-1-6RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-6RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-6RTBT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-6ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-6STDE Edelstahl 316 3/8 Zoll Swagelok®-Rohrverschraubung 9/16-18 Zoll SAE/MS-Außengewinde View Product
SS-600-1-6W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Winkelanschweißverschraubung View Product
SS-600-1-6WBT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Winkelanschweißverschraubung View Product
SS-600-1-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-600-1-8BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-600-1-8RS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-600-1-8RT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-600-1-8ST Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-600-1-8W Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
SS-600-1-OR Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-600-9-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-602-1 Edelstahl 316 3/8 Zoll Swagelok® Verschraubung mit Druckschraube - - View Product
SS-6M0-1-0046 Edelstahl 316 6 mm Swagelok® Rohrverschraubung M5 x 0,8 Metrisches Außengewinde View Product
SS-6M0-1-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-6M0-1-2BT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-6M0-1-2RP Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-2RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6M0-1-2RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-2RTBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-2W Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-6M0-1-2WBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-6M0-1-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-6M0-1-4BT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-6M0-1-4RP Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-4RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6M0-1-4RSBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-4RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-4RTBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-4W Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-6M0-1-4WBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-6M0-1-6 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-6M0-1-6RP Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-6RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6M0-1-6RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-6ST Edelstahl 316 6 mm Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-6M0-1-8 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-6M0-1-8BT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-6M0-1-8RP Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-8RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6M0-1-8RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-6M0-1-M10X1.0RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung 10 mm Zylindrisches ISO-Außengewinde View Product
SS-6M0-1-M12X1.0RS Edelstahl 316 6 mm Swagelok® Rohrverschraubung M12 x 1,0 Metrisches Außengewinde View Product
SS-810-1-10ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-810-1-12BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-810-1-12RS Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-810-1-12RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-810-1-12ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-12W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Winkelanschweißverschraubung View Product
SS-810-1-16 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-810-1-16BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-810-1-16ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 5/16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-810-1-16W Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll Winkelanschweißverschraubung View Product
SS-810-1-2 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-810-1-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-810-1-4RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-810-1-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-810-1-4SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-810-1-4ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ View Product
SS-810-1-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-810-1-6BT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-810-1-6RP 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ View Product
SS-810-1-6RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-810-1-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-810-1-6ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ View Product
SS-810-1-6W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ おすパイプ溶接エルボー View Product
SS-810-1-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-1-8-49485 316ステンレス鋼 1/2 インチ Swagelok® チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-1-8-50553 316ステンレス鋼 1/2 インチ Swagelok® チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-1-8-52166 316ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-1-8-52167 316ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-1-8BT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-1-8-OR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Oシール NPTおねじ View Product
SS-810-1-8RP 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-810-1-8RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-810-1-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-810-1-8RTBT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-810-1-8SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-1-8ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-810-1-8STWD 316ステンレス鋼 1/2 インチ Swagelok® チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-810-1-8W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-810-1-8WBT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-810-1-OR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-812-1 316 ステンレス鋼 1/2 インチ めすSwagelok®チューブ継手 - - View Product
SS-8M0-1-2 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-8M0-1-2RP 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ View Product
SS-8M0-1-2RS 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-8M0-1-2RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-8M0-1-2W 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー View Product
SS-8M0-1-4 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-8M0-1-4BT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-8M0-1-4RP 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ View Product
SS-8M0-1-4RS 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-8M0-1-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-8M0-1-4RTBT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-8M0-1-4W 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー View Product
SS-8M0-1-4WBT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー View Product
SS-8M0-1-6 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-8M0-1-6RP 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ View Product
SS-8M0-1-6RS 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-8M0-1-6RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-8M0-1-8 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-8M0-1-8BT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-8M0-1-8RP 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ View Product
SS-8M0-1-8RS 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-8M0-1-8RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-8M0-1-8W 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
T-400-1-2 PTFE 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
T-400-1-4 PTFE 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
TI-810-1-8 チタニウム 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.