|
Raccord pour tube Swagelok en laiton, union, diam. ext. tube 7/8 po
Réf. pièce : B-1410-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
ПрямыеФормирует герметичные соединения трубок, обеспечивая сохранение характеристик потока в линейных конфигурациях. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
Raccord pour tube Swagelok en laiton, union, diam. ext. tube 7/8 po
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Прямые
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
B-1410-6 — Raccord pour tube Swagelok en laiton, union, diam. ext. tube 7/8 po
| Attribut | Valeur |
|---|---|
| Материал корпуса | 真ちゅう |
| Со сквозным проходом | Нет |
| Процедура очистки | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Размер соединения 1 | 7/8 インチ |
| Тип соединения 1 | Swagelok®チューブ継手 |
| Размер соединения 2 | 7/8 インチ |
| Тип соединения 2 | Swagelok®チューブ継手 |
| Ограничитель расхода | Нет |
| eClass (4.1) | 37030701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142601 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-1210-3-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-1210-6-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-1210-9-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-400-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-400-9-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-600-3-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-600-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-600-9-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-810-3-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-810-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| 2507-810-9-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| 6MO-400-6 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| 6MO-600-6 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| 6MO-810-6 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| 825-400-6 | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-100-6 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1010-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-10M0-6 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-10M0-6-6 | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1210-6 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-12M0-6 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-15M0-6 | Brass | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-1610-6 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1810-6 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-200-6 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-300-6 | Brass | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-400-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-600-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-6M0-6 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-6M0-6-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-810-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-8M0-6 | Brass | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Afficher le produit |
| HC-200-6 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| HC-400-6 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| HC-400-61 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| HC-600-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| HC-810-6 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| M-400-6 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| M-600-6 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| M-810-6 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-220-6 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-420-6 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-620-6 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-820-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-1210-6 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-300-6 | Carbon Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-400-6 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-600-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| S-810-6 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-100-6 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-100-6BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1010-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-10M0-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-10M0-6-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-10M0-6-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-10M0-6-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-10M0-6-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1210-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-1210-6-0021 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Long Swagelok® Tube Fitting | Afficher le produit |
| SS-1210-6-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | AN Tube Flare | Afficher le produit |
| SS-1210-6BT | Acier inoxydable 316 | 3/4 po | Raccord pour tube Swagelok® | 3/4 po | Raccord pour tube Swagelok® | Afficher le produit |
| SS-1210-6SC11 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-12M0-6 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-12M0-6-4 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-12M0-6-6 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-12M0-6-8 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1410-6 | Acier inoxydable 316 | 7/8 po | Raccord Swagelok® pour tubes | 7/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-14M0-6 | Acier inoxydable 316 | 14 mm | Raccord Swagelok® pour tubes | 14 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-14M0-6-8 | Acier inoxydable 316 | 14 mm | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-15M0-6 | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 15 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-15M0-6-8 | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1610-6 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1610-6-16AN | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Évasement AN | Afficher le produit |
| SS-1610-6BT | Acier inoxydable 316 | 1 po | Raccord pour tube Swagelok® | 1 po | Raccord pour tube Swagelok® | Afficher le produit |
| SS-16M0-6 | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 16 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-16M0-6-10 | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 5/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-18M0-6 | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 18 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-18M0-6-12 | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-1F0-6GC | Acier inoxydable 316 | 1/16 po | Raccord pour tubes Swagelok® femelle | 1/16 po | Raccord pour tubes Swagelok® femelle | Afficher le produit |
| SS-2000-6 | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-200-6 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-200-6-2AN | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Évasement AN | Afficher le produit |
| SS-200-6-4AN | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Évasement AN | Afficher le produit |
| SS-20M0-6 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 20 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-20M0-6-12 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-22M0-6 | Acier inoxydable 316 | 22 mm | Raccord Swagelok® pour tubes | 22 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-2400-6 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-25M0-6 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 25 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-28M0-6 | Acier inoxydable 316 | 28 mm | Raccord Swagelok® pour tubes | 28 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-2M0-6 | Acier inoxydable 316 | 2 mm | Raccord Swagelok® pour tubes | 2 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-2M0-6-1 | Acier inoxydable 316 | 2 mm | Raccord Swagelok® pour tubes | 1/16 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-2M0-6-2 | Acier inoxydable 316 | 2 mm | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-2M0-6-4 | Acier inoxydable 316 | 2 mm | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-300-6 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 3/16 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-30M0-6 | Acier inoxydable 316 | 30 mm | Raccord Swagelok® pour tubes | 30 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-3200-6 | Acier inoxydable 316 | 2 po | Raccord Swagelok® pour tubes | 2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-38M0-6 | Acier inoxydable 316 | 38 mm | Raccord Swagelok® pour tubes | 38 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-3M0-6 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 3 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-3M0-6-2 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-400-6 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-400-6-1FGC | Acier inoxydable 316 | 1/4 po | Raccord pour tubes Swagelok® femelle | 1/16 po | Raccord pour tubes Swagelok® femelle | Afficher le produit |
| SS-400-6-4AN | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Évasement AN | Afficher le produit |
| SS-400-6JA | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-400-6SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-4M0-6 | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 4 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-4M0-6-2 | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-4M0-6-4 | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-500-6 | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 5/16 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-600-6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-600-6-4AN | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Évasement AN | Afficher le produit |
| SS-600-6-6AN | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Évasement AN | Afficher le produit |
| SS-600-6BT | Acier inoxydable 316 | 3/8 po | Raccord pour tube Swagelok® | 3/8 po | Raccord pour tube Swagelok® | Afficher le produit |
| SS-600-6SC11 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-6M0-6 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-6M0-6-2 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-6M0-6-4 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-6M0-6-6 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-6M0-6-8 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-810-6 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-810-6-0030 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-810-6-8AN | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Évasement AN | Afficher le produit |
| SS-810-6SC11 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-8M0-6 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-8M0-6-2 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-8M0-6-4 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-8M0-6-6 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Afficher le produit |
| T-400-6 | PTFE | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| TI-400-6 | Titane | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Afficher le produit |
| TI-810-6 | Titane | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Afficher le produit |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
