Swagelok® Tube Fittings and Adapters
Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, superior tube grip, and vibration resistance, even after reassembly.
Tube Fittings | Easy to install helping to reduce installer fatigue.
Tube Adapters | Enable various connections and help eliminate difficult alignment issues.
Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.
Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.
튜브 피팅 및 튜브 어댑터 카테고리
Tube Fittings and Adapters Catalogs
Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
계장용, 직접 장착형, 원거리 장착형 매니폴드 및 모듈식 시스템 , V, VB 및 VL 시리즈 2-, 3- 및 5-밸브 계장용 매니폴드, VE 시리즈 2-, 3- 및 5-밸브 직접 장착형 매니폴드, 2-밸브 원거리 장착형 매니폴드, Mod 85 모듈식 계장용 시스템
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
스테인리스강 구조, 탄화플루오르 FKM O-링; 안정적이고 반복 가능한 밀폐 성능; 1/16 ~ 1 1/2 in. 인치 튜브 크기 제공
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Browse Medium- and High-Pressure Fittings
Looking for fittings that can handle pressures in excess of 11 000 psi? Read about our FK series medium pressure tube fittings rated for applications up to 22 500 psi (1551 bar) and cone and thread fittings rated for applications up to 60 000 psi (4134 bar).
Find Higher Pressure RatingsSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Cómo los Adaptadores a Tubo Swagelok Pueden Eliminar los Problemas de Alineación
Los adaptadores de tubo pueden ayudar a eliminar las posiciones de alineación difíciles, al tiempo que reducen el inventario. Vea esta demostración de cómo utilizar los adaptadores a tubo Swagelok® para solucionar los problemas de alineación a la vez que se consigue un cierre estanco.
Desde 1947, Swagelok ha sido el líder en la tecnología de racores para tubo utilizada en las aplicaciones de sistemas de fluidos industriales en casi todas las industrias.
El Fundador de Swagelok Explica Su Revolucionario Racor Para Tubo
Más de 75 años después, el racor para tubo Swagelok, con su exclusiva acción de «flexión y collarín de sujeción», sigue siendo fiable para ofrecer un servicio duradero y estanco. El diseño del tipo de sujeción utiliza la acción de "flexión y collarín de sujeción" para conseguir un rendimiento óptimo en tres áreas clave:
Sujeción del Tubo
La acción de sujeción del tubo ofrece un mayor soporte axial directo/agarre mecánico.
Cierre en Servicio de Gas
La acción de pulido de la férula delantera crea zonas concentradas de contactoy contra el cuerpo del racor para conseguir un cierre más robusto.
Resistencia a las Vibraciones
El área de agarre aísla mejor los puntos de máxima tensión en el collarín de sujeción del tubo, resistiendo el doblado, la deflexión y la vibración.

Diseño del Racor para Tubo Swagelok®
Para ayudar a los instaladores a hacer conexiones de tubo más consistentes y sin fugas, este diseño de geometría avanzada con acción de flexión y collarín de sujeción es estándar en todos los racores Swagelok de acero inoxidable de 6 a 25 mm y de 1/4 a 1 pulg. En estos tamaños de racores, la férula trasera Swagelok se convierte en un elemento único en su diseño, gracias al proceso patentado de endurecimiento superficial y a la geometría de contorno avanzada patentada. Este diseño de sujeción mecánica de la férula trasera, amplía aún más el ya de por sí gran rendimiento del diseño de férula tradicional.