Swagelok® Metal Hose (AH Series)
AH series all-metal hose reduces permeation in high-temperature, vacuum, or highly corrosion-resistant applications where permeation or absorption is undesirable.
Contact a Hose SpecialistThe AH series hoses are constructed with an alloy C-276 annular convoluted core for additional corrosion resistance and a single braid outer layer 316L stainless steel for hose pressure containment. A convoluted core allows for flexibility and limits kinking.
Watch a Video to Learn More About Permeation
A size range of 1/2 through 2 inches, working pressures from vacuum to 1110 psig (76.4 bar), and a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX allow the AH series hose to meet the needs of a variety of systems. Alloy C-276 braid, end connections, and custom assemblies are available with other options including hose covers, metal hose tags, and additional helium leak testing.
Read About Hose Reinforcement Options and How to Make a Strong Choice for Your Application
Specifications
Materials | Core: convoluted C-276 Reinforcement: 316L SS braid End connections: 316 SS |
Nominal Hose Sizes | 1/2 through 2 in. |
Working Pressures | Vacuum to 1110 psig (76.4 bar) |
Temperature Range | –325 to 800°F (–200 to 426°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
软管和柔性卡套管样本
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
■ コア材質:メタル、PTFE、PFA、ビニール、ナイロン、ポリエチレン、ゴム/■ ホース径(呼び径)サイズ:1/8 インチから2 インチまで/■ 豊富なエンド・コネクション(インチ・サイズ/ミリ・サイズ)/■ 長さ:ユーザー指定可能/■ オプション:カバー、タグ、テストなど

世伟洛克为您精心准备的产品、服务和解决方案

提高软管安全性并降低工厂成本的三个步骤
在工厂定期维护期间,人们通常不太重视工业软管的安全性。软管得到应有的重视是很重要的—泄漏和磨损会使您的设施暴露在风险之中。了解避免危险状况同时降低工厂成本的建议。

工业软管维护计划如何为您的工厂节省大笔费用
了解更换工业软管的适当时机可以为您工厂节省大量维护成本。了解如何评估您的系统并制定预防性维护计划以管理软管的生命周期。

工业软管更换:内管材料注意事项
在选择工业软管时,首先要考虑内管—即软管最内层。通过世伟洛克专家提供的内管材料和管壁构造信息,了解如何为您的应用选择理想的软管。

How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.