용접(Welding) 시스템 — 고정기(Fixture) 및 콜릿(Collet)
이 사양에 사용 가능한 용접 시스템:
- 1/8~1인치(6~25 mm) 튜브 크기
- 5 또는 10 시리즈 용접기
Your local authorized Swagelok sales and service center may have additional options.
-
고정기(Fixture) 및 콜릿(Collet) — アダプター・インサート
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FVCR-04 シリーズ5 - -
고정기(Fixture) 및 콜릿(Collet) — サイド・プレート
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5FSP1 シリーズ5 - CWS-5FSP2 シリーズ5 - -
고정기(Fixture) 및 콜릿(Collet) — Micro-Fit®コレット
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-5MWCI-04 シリーズ5 1/8 インチ、1/4 インチ、6 mm CWS-5MWCI-06 シリーズ5 3/8 インチ、8mm/10 mm CWS-5MWCI-08 シリーズ5 1/2 インチ、12 mm -
고정기(Fixture) 및 콜릿(Collet) — ウェルド・ヘッド・フィクスチャー
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeSWS-4MFB-04 シリーズ4 1/4 インチ SWS-8MFA-04 シリーズ8 1/4 インチ -
고정기(Fixture) 및 콜릿(Collet) — フィクスチャー・ブロック
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-10TFB シリーズ10 1/4~1 インチ、6~25 mm CWS-5TFB シリーズ5 1/8~5/8 インチ、3~17.3 mm -
고정기(Fixture) 및 콜릿(Collet) — チューブ・コレット
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Welder SeriesTube SizeCWS-10UCI-12 シリーズ10 3/4 インチ CWS-10UCI-16 シリーズ10 1 インチ CWS-5UCI-04 シリーズ5 1/4 インチ CWS-5UCI-08 シリーズ5 1/2 インチ CWS-10UCI-08 シリーズ10 1/2 インチ CWS-5UCI-02 シリーズ5 1/8 インチ CWS-5UCI-06 シリーズ5 3/8 インチ CWS-5UCI-10 シリーズ5 5/8 インチ K-11132 シリーズ5 - K-SWS-5H-RTR-GEAR シリーズ5 - K-11108 シリーズ5 - SWS-WHEC-D-35 シリーズ4、8、8HPH、5、10、20、40 -
Product Availability by Store Location
Hours