Catalogs
Bellows-Sealed Valves — Pneumatic Actuators — Normally Closed
Select from a variety of spare parts and accessories for your Swagelok valve.
ベローズ・シール・バルブ Bシリーズ
最高使用圧力:6.89 MPa/最高使用温度:482℃/エンド・コネクション・サイズ: 1/4 インチ、3/8 インチ、1/2 インチ、3/4 インチ/6 mm、10 mm、12 mm/材質:真ちゅう、ステンレス鋼、合金400
ベローズ・シール・バルブ BNシリーズ
■ ベローズをステム・シールに使用したパックレス構造/■ 最高使用圧力:3.44 MPa/■ 最高使用温度:93℃/■ エンド・コネクション・サイズ:1/4 インチから1/2 インチまで、6 mmから12 mmまで
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4BK-1C-K10 | - | - | - | - | - | View Product |
| SS-8BK-1C-K10 | - | - | - | - | - | View Product |
| SS-BN8-C-K10 | - | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.