Swagelok® Tube Benders
Swagelok tube benders are designed for precise and efficient tube bending in various applications. They provide consistent, high-quality bends, reducing installation time and effort. Ideal for use in instrumentation, process, and control systems, these benders ensure accuracy and reliability, enhancing overall system performance and longevity.
View All Tube BendersSwagelok tube benders are essential for achieving accurate, high-quality tube bends, which are crucial for functional system design. These benders are designed to minimize wrinkling and damage during bending, ensuring the integrity of the tubing. Swagelok offers a variety of tube benders to suit different needs:
- Electric benders: Automated bending for tubing with outside diameters from 1 to 2 inches and 25 to 50 mm.
- Bench top benders: Lightweight aluminum construction for tubing with outside diameters from 1/4 to 1 1/4 inches and 6 to 30 mm.
- Hand tube benders: Highly portable with roll dies to reduce bending force and tube ovality, for tubing with outside diameters from 1/8 to 1/2 inches and 3 to 12 mm.
These versatile tools are ideal for use in various applications, including instrumentation, process, and control systems, providing consistent, high-quality bends that enhance system performance and longevity.
Tube Bender Categories

Bench Top Tube Benders
Bench top tube benders have a lightweight aluminum construction and come in a manual and electric model.

Electric Tube Benders
Electric tube benders have electric control for automated bending of tubing, adding efficiency and consistency to tubing installation.

Hand Tube Benders
Browse highly portable hand tube bender options that work with a range of outside diameter tubing sizes.
Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.

How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.
See How the Hand Tube Bender WorksSwagelok-Ressourcen für Sie zusammengestellt

Grundlagenschulungen zu Fluidsystemen
Grundlagenschulungen von Swagelok® vermitteln entscheidendes Wissen über die Planung, die Auslegung, die Montage und die Instandhaltung zuverlässiger Fluidsysteme.

Arbeiten mit der Swagelok-Rohrbiegevorrichtung für die Werkbank
Verwenden Sie die Rohrbiegevorrichtung für die Werkbank von Swagelok® für präzise, wiederholbare und hochwertige Rohrbiegungen bei nahezu allen Materialien. Ganz gleich, ob Sie mit dünnwandigen Rohren mit geringem Durchmesser oder mit dickwandigen Rohren mit großem Durchmesser arbeiten—in diesem Video erhalten Sie Tipps und bewährte Verfahren rund um das Thema Rohrbiegungen.

Tipps für die Umsetzung komplexer Rohrsysteme
Mit diesen Tipps gelingt unter Einsatz von Handrohrbiegern die Montage komplexer, leckagedichter Rohrsysteme mit effizientem Durchfluss.

So verwenden Sie einen Handrohrbieger von Swagelok
Erfahren Sie, wie man mit einem Handrohrbieger genaue 90°- und 180°-Biegungen an einem Rohr herstellt. Die Handrohrbieger von Swagelok® liefern ein einheitliches, hochwertiges Ergebnis bei fast allen Materialien, die in Kombination mit den Verschraubungen von Swagelok eingesetzt werden.