Swagelok® Messgeräte
Swagelok bietet einfach zu bedienende und leicht ablesbare Messgeräte für Flüssigkeiten und Gase, wie Manometer, Messumformer, Sensoren und Durchflussmesser, die genaue Messwerte liefern, wenn sie benötigt werden.
Informationen zu Messgeräten anfordernAccurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.
- Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
- Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
- Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
- Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
- Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
- Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.
Categorías de Instrumentos de Medición
Medidores de caudal de área variable
テーパー管およびフロートを使用して、液体やガスの流量測定を正確に行い、システムの効率を高めます。測定管の材質はガラスまたは金属を選ぶことができます。
Sensores de caudal
Diseñados para ofrecer un rendimiento sólido en entornos difíciles, los sensores de caudal de alta sensibilidad consiguen una precisión constante en los procesos industriales.
Termopares
Diseñado para proteger los sensores de condiciones adversas y asegurar mediciones precisas, facilitando el mantenimiento de los sensores sin interrumpir el proceso.
Termómetros
Asegure lecturas fiables y una fácil calibración en campo con termómetros bimetálicos de desplazamiento amortiguado, fáciles de utilizar y conformes con ASME B40.200.
Transductores de presión
Mantenga una monitorización electrónica precisa de la presión en gran variedad de aplicaciones industriales con los transductores de presión Swagelok.
Measurement Devices Catalogs
Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: One device measures both pressure and temperature in near-real time; ANSI/ISA 76.00.02-compliant interface compatible with Swagelok® MPC series modular system or 1/4 in. Swagelok tube fitting end connections; IP64 ingress protection; ± 2 % full-scale pressure measurement accuracy; ± 4°F (± 2.2°C) absolute temperature measurement accuracy; Low-volume flow path and rapid purge bowl design dramatically reduce delay time in sample systems; Two analog putputs (0 to 5 V )for pressure and temperature
■ 精度:フル・スケールの61%(ASME B40.200準拠)/■ 目盛板:測定値の読み取りが容易/■ 制動内部機構:優れた耐振性/■ 材質:ステンレス鋼
Features: Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
■ 目盛板の外径サイズ: 40 mm、50 mm/■ ASME B40.100に準拠した精度/■ エンド・コネクションの材質:316L VAR ステンレス鋼(PGUシリーズ)/■ 形状:背面取り付け用(センター接続)、下部取り付け用
■ ネットワーク制御されたパイロット・バルブ(最大6個)/■ LED インジケーターによりバルブの状態を表示/■ ねじエンド・コネクション(一次側/二次側/排気側)/■ Swagelok® モジュラー・プラットフォーム・コンポーネント(MPC)・システム/MPC非対応システムいずれとも統合が容易/■ ネットワーク・インターフェース:DeviceNet™/■ 保護クラス:IP64
■ 精度(限界点校正にて):≦0.5 %(スパン)(≦0.25 % BFSL)/■ 圧力の範囲や単位の選択が可能/■ さまざまな電気接続や出力信号の選択が可能/■ プロセス側への接続:フラッシュ・ダイヤフラム、Swagelok® チューブ・アダプターなど各種
■ 測定管の材質:ガラス、金属(防護)/■ 各目盛は流量テストに基づいた校正を行っており、極めて正確な測定が可能/■ さまざまなシステム要件にも柔軟に対応/優れた品質、耐久性、再現性/■ プロセス側への接続サイズ:1/8 インチから1 1/4 インチまで
Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar)
■ 目盛板の外径サイズ:40 mm、50 mm、63 mm、100 mm、115 mm、160 mm/■ ASME、EN、JIS の規格に準拠した精度/■ エンド・コネクション:Swagelok® チューブ・アダプターなど各種/■ 形状:背面取り付け用(センター接続)、背面取り付け用(オフセンター接続)、下部取り付け用/■ 材質:ステンレス鋼、強化サーモプラスチック(熱可塑性プラスチック)/■ 液体充填タイプもございます
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
Do’s and Don’ts for Sampling System Accuracy
Follow these do’s and don’ts to obtain more accurate, representative samples from your industrial sampling system.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.