text.skipToContent text.skipToNavigation
pfa core hose smooth bore

Swagelok® PFA Core Hose Smooth Bore

Swagelok U Series PFA core hose has a smooth-bore core, an easy-to-clean surface, and meets FDA specifications. Ideal for use in a wide range of sanitary applications.

Get Help Selecting Hoses

U Series PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP 87, 88 Class VI, and 3-A. An optional carbon black-filled PFA core is available for applications that require static dissipation.

A smooth inner wall provides flow control and enhanced drainage for precision and cleanliness. The silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.

The U series hose has a PFA core with a 302 stainless steel braid reinforcement that is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired. Hose layers are encapsulated together without adhesives or cements with a patent-pending process, providing high flexibility and outstanding kink resistance.

Custom hose lengths and end connections are available with other options including hose covers and hose tags.

Everything You Need to Know About Industrial Hoses

Specifications

Materials Core: Smooth-bore PFA
Reinforcement: 302 SS braid
Cover: Silicone
Collar: 300 series SS
End connections: 316 SS
Nominal Hose Sizes 1/2 through 2 in.
Working Pressures Up to 300 psig (20.6 bar)
Temperature Range –65 to 400°F (–53 to 204°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Select the Right Hose

Schläuche und flexible Rohre—Kataloge

Hier finden Sie ausführliche Produktinformationen zu Werkstoffen, Drücken und Temperaturen, Optionen und Zubehör.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.