Swagelok® 중압 더블 블록 & 블리드 밸브(IPT 시리즈)
Swagelok IPT 시리즈 블록 & 블리드 밸브는 전체 압력 범위에 걸쳐 일관적인 밀폐력을 제공하는 트러니언 스타일 볼 구조를 채택하여, 신뢰할 수 있는 확실한 작동 기능을 통해 시스템의 개폐 능력을 높여줍니다
IPT 시리즈 밸브 정보 요청Swagelok® IPT series medium-pressure block and bleed valves allow operators to isolate the flow of fluids in a system to prevent it from reaching components downstream. They then drain off remaining fluid on the downstream side of the valve. IPT series valves featuring double block and bleed configurations provide double positive isolation, allowing maintenance, repair, and operations activity, sampling, leak checks, or other crucial tasks to be conducted downstream.
IPT series block and bleed valves are rated for pressures up to 20 000 psig (1378 bar) and are available in both 316 stainless steel and 2507 super duplex alloy construction in two configurations:
- Single block and bleed (needle/needle)
- Double block and bleed (ball/needle/ball or needle/needle/needle)
The IPT series trunnion-style ball design provides a consistent seal across a full range of pressures, even if systems are depressurized and repressurized, enabling improved actuation of control systems. IPT series needle valves with a vee stem design control the vent port between the block valves.
Learn How To Isolate System Components with Block Valves
IPT Series Valve Specifications
Working Pressures | up to 20 000 psig (1378 bar) |
Temperatures | up to 250°F (121°C) |
End Connections | Female NPT: 1/4 to 1 in. Medium-pressure cone and thread: 1/4 to 1 in. High-pressure cone and thread: 1/4, 3/8, and 9/16 in. Swagelok FK series medium-pressure tube fitting: 1/4 to 3/4 in. |
Need help with valve selection?
IPT Series Medium-Pressure Double Block and Bleed Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

분석 계장 시스템에서 샘플의 대표성을 유지하는 방법
분석 계장 시스템에서 샘플의 대표성을 유지하는 것은 쉽지 않습니다. Swagelok 전문가의 설명을 통해 샘플의 대표성이 손상될 때 발생하는 주요 문제를 식별하고 예방하는 방법에 대해 알아보십시오.