text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Spare Parts and Accessories — Tubing Inserts

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Spare Parts and Accessories — Tubing Inserts

Enhances tube support and alignment, delivering leak-tight performance and vibration resistance in plastic tubing systems under dynamic conditions.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-405-170 真ちゅう 1/4 インチ - 内径サイズ:0.17 インチ プラスチック製チューブ・インサート View Product
B-405-2 真ちゅう 1/4 インチ - 内径サイズ:1/8 インチ プラスチック製チューブ・インサート View Product
B-605-4 真ちゅう 3/8 インチ - 内径サイズ:1/4 インチ プラスチック製チューブ・インサート View Product
B-6M5-4M 真ちゅう 6 mm - 内径サイズ:4 mm プラスチック製チューブ・インサート View Product
B-815-6 真ちゅう 1/2 インチ - 内径サイズ:3/8 インチ プラスチック製チューブ・インサート View Product
SS-1015-8 ステンレス鋼の種類 5/8 インチ - 内径サイズ:1/2 インチ プラスチック製チューブ・インサート View Product
SS-10M5-8M ステンレス鋼の種類 10 mm - 内径サイズ:8 mm プラスチック製チューブ・インサート View Product
SS-1215-10 ステンレス鋼の種類 3/4 インチ - 内径サイズ:5/8 インチ プラスチック製チューブ・インサート View Product
SS-1215-8 ステンレス鋼の種類 3/4 インチ - 内径サイズ:1/2 インチ プラスチック製チューブ・インサート View Product
SS-12M5-10M ステンレス鋼の種類 12 mm - 内径サイズ:10 mm プラスチック製チューブ・インサート View Product
SS-12M5-8M ステンレス鋼の種類 12 mm - 内径サイズ:8 mm プラスチック製チューブ・インサート View Product
SS-1615-12 Stainless Steel 1 in. - 3/4 in. ID Plastic Tubing Insert View Product
SS-1615-14 Stainless Steel 1 in. - 7/8 in. ID Plastic Tubing Insert View Product
SS-305-2 Stainless Steel 3/16 in. - 1/8 in. ID Plastic Tubing Insert View Product
SS-405-170 Stainless Steel 1/4 in. - 0.17 in. ID Plastic Tubing Insert View Product
SS-405-2 Stainless Steel 1/4 in. - 1/8 in. ID Plastic Tubing Insert View Product
SS-405-3 Stainless Steel 1/4 in. - 3/16 in. ID Plastic Tubing Insert View Product
SS-505-3 Stainless Steel 5/16 in. - 3/16 in. ID Plastic Tubing Insert View Product
SS-505-4 Stainless Steel 5/16 in. - 1/4 in. ID Plastic Tubing Insert View Product
SS-605-277 Stainless Steel 3/8 in. - 0.277 in. ID Plastic Tubing Insert View Product
SS-605-3 Stainless Steel 3/8 in. - 3/16 in. ID Plastic Tubing Insert View Product
SS-605-4 Stainless Steel 3/8 in. - 1/4 in. ID Plastic Tubing Insert View Product
SS-6M5-4M Stainless Steel 6 mm - 4 mm ID Plastic Tubing Insert View Product
SS-815-4 Stainless Steel 1/2 in. - 1/4 in. ID Plastic Tubing Insert View Product
SS-815-6 Stainless Steel 1/2 in. - 3/8 in. ID Plastic Tubing Insert View Product
SS-8M5-6M Stainless Steel 8 mm - 6 mm ID Plastic Tubing Insert View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.