316 Stainless Steel VCR Face Seal Fitting, Male NPT Connector Body, 1/4 in. VCR x 1/4 in. MNPT
Part #: SS-4-VCR-1-4
|
||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsMale straight connector provides robust, high-purity sealing for metal gasket face seal systems in demanding vacuum and process environments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel VCR Face Seal Fitting, Male NPT Connector Body, 1/4 in. VCR x 1/4 in. MNPT
Log in or Register to view price
Catalogs
Straights
Male straight connector provides robust, high-purity sealing for metal gasket face seal systems in demanding vacuum and process environments.
この仕様書では、太陽光発電(PV)用途向けステンレス鋼製品を製造する際にスウェージロックが用いているガイドラインについて記述しています。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。記載内容は、接液・接ガス部のシステム・コンポーネントに限り、適用されます。
この仕様書では、ASTM G93 Level C に規定する製品清浄度要件に適合するため、スウェージロック(サプライヤーを含む)が用いているガイドラインについて記述しています。記載内容は、接液・接ガス部のシステム・コンポーネントに限り、適用されます。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。
Swagelok 仕様書SC-10は、Swagelok製品の標準品に対するクリーニング、潤滑剤、アセンブリー、パッケージングに関する要件を規定するもので、これらの要件を満たすための方法について詳述しています。このSC-10は基本的な産業用手順について記載しています。システム設計者およびユーザーは、この仕様書を検討し、ユーザーのクリーニング要件に適合するかどうかを決定してください。
この仕様書では、電解研磨を行っている超高純度(UHP)用ステンレス鋼製品、ならびに超高純度用プラスチック製品の製造においてスウェージロック社が用いているガイドラインについて記述しています。この仕様書は、必ず製品カタログ、技術資料、技術情報と併せてご使用ください。
Specifications
SS-4-VCR-1-4 — 316 Stainless Steel VCR Face Seal Fitting, Male NPT Connector Body, 1/4 in. VCR x 1/4 in. MNPT
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | VCR® Metal Gasket Face Seal Fitting |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Male NPT |
Flow Restrictor | No |
eClass (4.1) | 37020713 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 31163100 |
UNSPSC (10.0) | 40142613 |
UNSPSC (11.0501) | 40142613 |
UNSPSC (13.0601) | 40183110 |
UNSPSC (15.1) | 40183110 |
UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
316L-4-HVCR-1A6 | 316Lステンレス鋼 | 1/4 インチ | 大流量用VCR® メタル・ガスケット式面シール継手 | 3/8 インチ | チューブ自動溶接用ボディ | View Product |
6LV-4-HVCR-1-6TB7 | 316L VARステンレス鋼 | 1/4 インチ | 大流量用VCR® メタル・ガスケット式面シール継手 | 3/8 インチ | チューブ突き合わせ溶接 | View Product |
6LV-4-HVCR-1-6TB7P | 316L VARステンレス鋼 | 1/4 インチ | 大流量用VCR® メタル・ガスケット式面シール継手 | 3/8 インチ | チューブ突き合わせ溶接 | View Product |
SS-12-VCR-1-12 | 316 ステンレス鋼 | 3/4 インチ | VCR® メタル・ガスケット式面シール継手 | 3/4 インチ | NPTおねじ | View Product |
SS-16-VCR-1-16 | 316 ステンレス鋼 | 1 インチ | VCR® メタル・ガスケット式面シール継手 | 1 インチ | NPTおねじ | View Product |
SS-2-VCR-1-2 | 316 ステンレス鋼 | 1/8 インチ | VCR® メタル・ガスケット式面シール継手 | 1/8 インチ | NPTおねじ | View Product |
SS-4-VCR-1-00032 | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 9/16-18 インチ | 平行おねじ Oリング・シール | View Product |
SS-4-VCR-1-2 | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 1/8 インチ | NPTおねじ | View Product |
SS-4-VCR-1-4RT | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
SS-4-VCR-1-8 | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 1/2 インチ | NPTおねじ | View Product |
SS-4-VCR-1-OR | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 7/16-20 インチ | OシールSAE/MS平行おねじ | View Product |
SS-4-VCR-6-200 | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
SS-4-VCR-6-400 | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-4-VCR-6-600 | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-4-VCR-6-6M0 | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 6 mm | Swagelok®チューブ継手 | View Product |
SS-4-VCR-6-8M0 | 316 ステンレス鋼 | 1/4 インチ | VCR® メタル・ガスケット式面シール継手 | 8 mm | Swagelok®チューブ継手 | View Product |
SS-8-VCR-1-01081 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 9/16-18 インチ | 平行おねじ Oリング・シール | View Product |
SS-8-VCR-1-4 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/4 インチ | NPTおねじ | View Product |
SS-8-VCR-1-6 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 3/8 インチ | NPTおねじ | View Product |
SS-8-VCR-1-8 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/2 インチ | NPTおねじ | View Product |
SS-8-VCR-1-8ST | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 3/4-16 インチ | SAE/MS平行おねじ | View Product |
SS-8-VCR-6-400 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-8-VCR-6-600 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
SS-8-VCR-6-810 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.