Catalogs
Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik — Straights
Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Weep holes standard on all pressure connections to verify proper connection.
中圧用および高圧用継手/チューブ/バルブ/アクセサリー
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-440-1-4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®高圧用チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
SS-44M-A-200 | 316 ステンレス鋼 | 9/16-18 インチ | 高圧用おねじ | 1/8 インチ | Swagelok®チューブ継手 | View Product |
SS-44M-A-400 | 316 ステンレス鋼 | 9/16-18 インチ | 高圧用おねじ | 1/4 インチ | Swagelok®チューブ継手 | View Product |
SS-44M-A-441 | 316 ステンレス鋼 | 9/16-18 インチ | 高圧用おねじ | 1/4 インチ | コーン加工チューブ短管 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.