Catalogs
Medium-Pressure Tube Fittings — Spare Parts and Accessories — Nut and Ferrule Sets
The Swagelok FK series medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 20 000 psig (1378 bar). Available in 316 stainless steel, super duplex alloy 2507, or alloy 625 material.
中圧用および高圧用継手/チューブ/バルブ/アクセサリー
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-4FK-NFSET | 316 ステンレス鋼 | 1/4 インチ | Swagelok®ミディアム・プレッシャー・チューブ継手ナット&フェルール・セット | - | - | View Product |
SS-6FK-NFSET | 316 ステンレス鋼 | 3/8 インチ | Swagelok®ミディアム・プレッシャー・チューブ継手ナット&フェルール・セット | - | - | View Product |
SS-8FK-NFSET | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.