The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
ボルト付きプラスチック製 クランプ・チューブ・サポート・キット、チューブ外径サイズ:10 mm、ポリプロピレン製 サポート・ボディ
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
ボルト付きプラスチック製クランプ・チューブサポート
Swagelokチューブ・サポート・キットでチューブと流体部品のズレや動きを制限することで、衝撃や振動による影響を緩和することができます。
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
■ チューブの選定について/■ チューブの取り扱いについて/■ ガス配管について/■ チューブの取り付け/■ 最高使用圧力(参考情報)/■ 温度上昇と圧力低下係数
Spécifications
Attribut | Valeur |
---|---|
Matériau du corps | ポリプロピレン |
Matériau des fixations | 304 ステンレス鋼 |
Diam. ext. du tube | 10 mm |
eClass (4.1) | 37060402 |
eClass (5.1.4) | 37920191 |
eClass (6.0) | 22569200 |
eClass (6.1) | 37029290 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 40141700 |
UNSPSC (13.0601) | 40141700 |
UNSPSC (15.1) | 40141700 |
UNSPSC (17.1001) | 40141700 |
Ressources
Produits similaires
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.