Catalogs
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Female Nuts
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.
Фитинги с торцевым уплотнением VCR® с металлической прокладкой
Размеры от 6 до 18 мм и от 1/16 до 1 дюйма; Нержавеющие стали высокой степени чистоты; Оригинальная конструкция, подлинная марка VCR
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-10-VCR-1 | 316 Stainless Steel | 5/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-12-VCR-1 | 316 Stainless Steel | 3/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-16-VCR-1 | 316 Stainless Steel | 1 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-2-VCR-1 | 316 Stainless Steel | 1/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-HVCR-1SR | 316 Stainless Steel | 1/4 in. | Female High-Flow VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-1 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-1-03816 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-1-B25 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-1-SC | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-8-VCR-1 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-8-VCR-1-B25 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.