Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Gap Inspection Gauges
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
チューブ継手 ゲージによる締め付け度の確認が可能 アダプター継手
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
MS-IG-100 | - | 1/16 インチ | - | - | - | View Product |
MS-IG-1010 | - | 5/8 インチ、14 mm、15 mm、16 mm | - | - | - | View Product |
MS-IG-10M0 | - | 10 mm | - | - | - | View Product |
MS-IG-1210 | - | 3/4 インチ、18 mm | - | - | - | View Product |
MS-IG-1410 | - | 7/8 インチ、20 mm、22 mm | - | - | - | View Product |
MS-IG-1610 | - | 1 インチ、25 mm | - | - | - | View Product |
MS-IG-200 | - | 1/8 インチ、2 mm、3 mm | - | - | - | View Product |
MS-IG-400 | - | 1/4 インチ、6 mm | - | - | - | View Product |
MS-IG-468 | - | 1/4 インチ、3/8 インチ、1/2 インチ、6 mm、12 mm | - | - | - | View Product |
MS-IG-500 | - | 5/16 インチ、8 mm | - | - | - | View Product |
MS-IG-600 | - | 3/8 インチ | - | - | - | View Product |
MS-IG-612M | - | 1/4 インチ、1/2 インチ、6 mm、8 mm、10 mm、12 mm | - | - | - | View Product |
MS-IG-810 | - | 1/2 インチ、12 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.