Flange Adapters — DIN Flanges
Fittings available with these specifications:
- 1/8 to 2 in. (3 to 50 mm)
- Straights
- 316 or 316L stainless steel, Alloy 400, Alloy 600, Alloy C-276
- Maximum 20 psig (1.4 bar) to 6000 psig (413.7 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Flange Adapters — DIN Flanges — ストレート型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12M0-F15M-40-C 316 ステンレス鋼 12 mm Swagelok®チューブ継手 DN 15 DINフランジ(クラス PN 40) SS-12M0-F25M-40-C 316 ステンレス鋼 12 mm Swagelok®チューブ継手 DN 25 DINフランジ(クラス PN 40)
Product Availability by Store Location
Hours