Swagelok® M200 Orbital Welding System
For projects requiring a consistent and efficient approach to welding, the Swagelok M200 orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.
View Welding System EquipmentDesigning and assembling critical fluid systems often requires use of a modern welding system. With the Swagelok M200 welding system, it’s easy to make precise, consistent, quality orbital gas tungsten arc welds (GTAW) cost-effectively. The unit features a lightweight, portable power supply, supports a wide assortment of weld configurations, and is available with a selection of weld heads.
Available tools and accessories include tungsten electrodes, centering gauges, collets, fixtures, adapter cables, and thermal printer paper. The Swagelok orbital welding system also features real-time monitoring and recording capabilities, streamlining documentation for easy adherence to industry requirements.
Swagelok also offers orbital welding training for you and your team through your local sales and service center.
Have questions about orbital welding?
円周溶接機のカテゴリー

フィクスチャー/コレット
ウェルド・ヘッド・フィクスチャー、フィクスチャー・ブロック、チューブ・コレット、アダプター・インサート、サイド・プレートを使用すると、精度の高い溶接を繰り返し行うことができます。
Welding System Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 高精度のオービタル・ガス・タングステン・アーク溶接(GTAW)を実現/■ 最大出力電流値:200 A/■ 操作が容易なカラー・タッチ・スクリーン(多言語対応)/■ 内蔵のマス・フロー・コントローラーによるシールド・ガス流量の自動制御/■ 自動内側パージ・システム(オプション)もございます/■ 質量:約23 kg/■ Swagelok円周溶接機(オービタル・ウェルディング・システム)のウェルド・ヘッドと適合/■ イーサネット機能を備えているため、溶接ログのダウンロードが可能
■ チューブ外径サイズ:1/16 インチから1/2 インチまで、2 mmから12 mmまで/■ コンパクトで、スペースが限られた場所でも溶接作業が容易/■ ウェルド・ヘッドの付属品:アーク・ギャップ・ゲージ、センタリング・ゲージ、マイクロ・フィクスチャー・ツール、工具セット、タングステン電極など
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in ■ 溶接物の外径サイズ:1/2 インチから2 インチまで、12 mmから52 mmまで/■ 高出力電流レベル/■ さまざまな業界で使用可能
■ 外径サイズ:1/8 インチから1/2 インチまで、3 mmから12 mmまで/■ ベンチ・トップ取り付け式フィクスチャー/■ 光学式スピード・コントロール:タコメーター(回転速度計)が不要( ローターの調節不要)/■ メンテナンスまでの平均溶接回数:10 000回(外径サイズが1/4 インチの場合)、3 000回(外径サイズが1/2 インチの場合)/■ 溶接性能(1時間あたりの溶接回数): 60回(外径サイズが1/4 インチの場合)、30回(外径サイズが1/2 インチの場合)/■ 付属品:調節可能なセンタリング・ゲージなど/■ 取り付け式溶接物サポート・システムもございます
■ 溶接物の外径サイズ:1/4 インチから1 インチまで、6 mmから25 mmまで/■ 高出力電流レベル/■ さまざまな業界で使用可能
■ 対応するチューブ外径サイズ:1 1/2 インチから4 インチまで、38.1 mmから114.3 mmまで/■ 対応するパイプ・サイズ:1 1/4 インチから4 インチまで、42.2 mmから114.3 mmまで/■ さまざまな業界で使用可能
■ 溶接物の外径サイズ:1/8 インチから5/8 インチまで、3 mmから17.3 mmまで/■ 高出力電流レベル/■ さまざまな業界で使用可能

Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Resources Curated for You

Tools for the Emerging Welding Workforce
The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

Closing the Manufacturing Skills Gap with a Well-Trained Team
With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

Fluid System Expertise Improves Lab Functionality
Learn how Swagelok’s fluid system expertise helped the University of Ottawa improve its lab functionality at its Advanced Research Complex, a facility housing Canada’s only accelerator mass spectrometer. Orbital welding training from Swagelok helped elevate shop precision and productivity.