text.skipToContent text.skipToNavigation
miniature modular systems

Swagelok® Miniature Modular Systems

Increase efficiency and decrease footprint with Swagelok analytical miniature modular systems. These modular platform components and systems reduce design and assembly time and yield reliable results.

Contact a Local Specialist

Swagelok miniature modular systems are designed for compact sampling and process analyzer systems, enabling real-time analyses at the process line. Backed by Swagelok’s expertise, these systems reduce design, build, and maintenance time. The included configurator software simplifies fluid system design and assembly with a computerized layout grid.

MPC assemblies offer reliable, ANSI/ISA 76.00.02-compliant performance in a compact interface. Swagelok surface-mount components meet the same high standards as their conventional fluid system parts, using leak-tight O-rings to connect surface-mount, substrate, and manifold flow components for efficient fluid distribution.

Register for Sampling System Training

Specifications

Stream Selector System (SSV Series)
  • Provides double-block-and-bleed (DBB) operation in a single compact module
  • Conventional NPT and ANSI/ISA 76.00.02 compatible designs
  • System pressures to 250 psig (17.2 bar) with 40 psig (2.8 bar) actuation pressure
Stream-Select, Switching, and Shutoff Valve Assemblies (TT2 and T2 Series) 1/16, 1/8, and 1/4 in. and 3 mm Swagelok tube fitting and 1/8 in. female NPT end connections facilitate system versatility
Modular Platform Components (MPC) ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in.) platform

Miniature Modular Systems Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Swagelok Resources Curated for You

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Rosendahl Nextrom und Swagelok setzen auf Zusammenarbeit, um die betriebliche Effizienz zu maximieren
Custom Solutions: Hersteller für Glasfaserproduktionssysteme erhöht seine Effizienz

Bereits seit den 1980er-Jahren setzt Rosendahl Nextrom auf die Zusammenarbeit mit Swagelok, um sich geschäftlich weiterzuentwickeln. Erfahren Sie mehr über die Lösungen, mit denen es der Firma gelungen ist, der Konkurrenz stets einen Schritt voraus zu sein und sich als Marktführer zu behaupten.

Fallstudie: Charbonneau Industries optimiert Produktionsprozesse mit individuellen Fluidsystembaugruppen von Swagelok
Optimierte Produktionsprozesse mit individuellen Fluidsystembaugruppen

Erfahren Sie, wie Swagelok Custom Solutions das Unternehmen Charbonneau Industries dabei unterstützt hat, Produktionsprozesse zu beschleunigen, Arbeitskosten zu reduzieren und die Systemqualität zu optimieren, sodass sich das Unternehmen verstärkt auf seine Kernkompetenzen konzentrieren kann.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.