text.skipToContent text.skipToNavigation

Manguera metálica corrugada (FM) de Acero inox. 316L, 1/4 pulg., malla de Acero inox. 316L, 1/4 pulg. adaptadores a tubo, 30,5 cm (12 pulg.) de longitud

Part #: SS-FM4TA4TA4-12

Specifications

Attribute Value
Body Material 316L Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Length 12 in.
Hose Size 1/4 in.
Maximum Temperature, °F (°C) 850 (454)
Max Temperature Pressure Rating 1736 psig (119 bar )
Minimum Temperature, °F (°C) -325 (-198)
Room Temperature Pressure Rating 3100 PSIG / 213 BAR
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142000
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
FM Series Flexible Metal Hose

Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Manguera metálica corrugada (FM) de Acero inox. 316L, 1/4 pulg., malla de Acero inox. 316L, 1/4 pulg. adaptadores a tubo, 30,5 cm (12 pulg.) de longitud

Part #: SS-FM4TA4TA4-12
View Catalog

Add To Favorites

Catalogs

FM Series Flexible Metal Hose
Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

Specifications

SS-FM4TA4TA4-12 — Manguera metálica corrugada (FM) de Acero inox. 316L, 1/4 pulg., malla de Acero inox. 316L, 1/4 pulg. adaptadores a tubo, 30,5 cm (12 pulg.) de longitud

Attribute Value
Body Material 316L Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Length 12 in.
Hose Size 1/4 in.
Maximum Temperature, °F (°C) 850 (454)
Max Temperature Pressure Rating 1736 psig (119 bar )
Minimum Temperature, °F (°C) -325 (-198)
Room Temperature Pressure Rating 3100 PSIG / 213 BAR
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142000
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-FM12SL12SL12-18 316Lステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-FM4SL4PM4-12 316Lステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-FM4SL4PM4-36 316Lステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-FM4SL4SL4-12 316Lステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-FM4SL4SL4-36 316Lステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-FM4TA4TA4-24 316Lステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ Swagelok®チューブ・アダプター View Product
SS-FM4TA4TA4-36 316Lステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ Swagelok®チューブ・アダプター View Product
SS-FM4TA4TA4-48 316Lステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ Swagelok®チューブ・アダプター View Product
SS-FM6SL6PM6-18 316Lステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-FM6SL6SL6-18 316Lステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-FM6SL6SL6-36 316Lステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-FM8SL8PM8-18 316Lステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-FM8SL8SL8-18 316Lステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-FM8SL8SL8-48 316Lステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.