text.skipToContent text.skipToNavigation

ステンレス鋼製 パイプ継手、ホロー(中空)六角プラグ、7/16-20 SAE/MS 平行おねじ

Part #: SS-4-HPST

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 7/16-20 in.
Connection 1 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40141602
Hollow Hex Plugs

Offers a compact, flush-sealing solution for unused ports—ideal for tight spaces and pressure-rated system closures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

ステンレス鋼製 パイプ継手、ホロー(中空)六角プラグ、7/16-20 SAE/MS 平行おねじ

Part #: SS-4-HPST
View Catalog

Add To Favorites

Catalogs

Hollow Hex Plugs
Offers a compact, flush-sealing solution for unused ports—ideal for tight spaces and pressure-rated system closures.

Specifications

SS-4-HPST — ステンレス鋼製 パイプ継手、ホロー(中空)六角プラグ、7/16-20 SAE/MS 平行おねじ

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 7/16-20 in.
Connection 1 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-HPST 316 ステンレス鋼 1 1/16-12 インチ SAE/MS平行おねじ - - View Product
SS-2-HP 316 ステンレス鋼 1/8 インチ NPTおねじ - - View Product
SS-2-HPST 316 ステンレス鋼 5/16-24 インチ SAE/MS平行おねじ - - View Product
SS-4-HP 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-6-HP 316 ステンレス鋼 3/8 インチ NPTおねじ - - View Product
SS-6-HPST 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ - - View Product
SS-8-HP 316 ステンレス鋼 1/2 インチ NPTおねじ - - View Product
SS-8-HPST 316 ステンレス鋼 3/4-16 インチ SAE/MS平行おねじ - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.