누설 검사액 — 누설 검사액
이 사양에 사용 가능한 누설 검사액:
- 2온스~1갤런 크기
- –65°F(–54°C)~200°F(93°C)
Your local authorized Swagelok sales and service center may have additional options.
-
漏れ検出液 — 漏れ検出液 — Real Cool Snoop®(リアル・クール・スヌープ)漏れ検出液
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-RC-SNOOP-8OZ 236 mL(8 オンス) –65 ~ 200°F (–54 ~ 93°C) - - - MS-RC-SNOOP-GAL 3.8 L(1 ガロン) –65 ~ 200°F (–54 ~ 93°C) - - - -
漏れ検出液 — 漏れ検出液 — Snoop®(スヌープ)漏れ検出液
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-SNOOP-2OZ 59 mL(2 オンス) 27 ~ 200°F (–2 ~ 93°C) - - - MS-SNOOP-GAL 3.8 L(1 ガロン) 27 ~ 200°F (–2 ~ 93°C) - - - MS-SNOOP-8OZ 236 mL(8 オンス) 27 ~ 200°F (–2 ~ 93°C) - - -
Product Availability by Store Location
Hours