Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series
Valves available with these specifications:
- 1/4 and 3/4 in.
- –20°F (–28°C) to 400°F (204°C)
- 316 stainless steel
- 100 psig (6.8 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-5PDM8-F8 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 암나사 NPT SS-4PDF4 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT SS-4PDM4-F4 316 스테인리스강 1/4인치 수나사 NPT 1/4인치 암나사 NPT SS-5PDF8 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT -
Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — 게이지 포트가 있는 직선형
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-5PDGM8-F8 316 스테인리스강 1/2인치 수나사 NPT 1/2인치 암나사 NPT SS-4PDGF4 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT
Product Availability by Store Location
Hours