Swagelok ® Membranventile zur Wärmeimmersion (Serie DH)
Die Membranventile der Serie DH von Swagelok zur Wärmeimmersion zeichnen sich durch eine besonders schnelle Betätigung aus und sind auf eine optimale Leistung in Hochtemperaturprozessen ausgelegt.
Weitere Informationen anfordernSwagelok® DH series thermal-immersion diaphragm valves are designed for applications where the valve needs to be entirely contained within a high-temperature, high-purity environment such as atomic layer deposition (ALD) and precursor delivery applications. These valves have a fully contained high-purity PFA seat that provides compatibility with a broad range of chemicals and excellent resistance to swelling and contamination. The fully swept flow path in the body minimizes entrapment areas and maximizes flow capacity.
Flow coefficients up to 0.60, a variety of 1/4 and 3/8 in. end connections, and pneumatically and manually actuated models are available to meet a wide range of system needs. The “normally closed” is actuator capable of a valve opening or closing time of less than 5 ms, and the valve is designed for optimal performance at 220°C (428°F).
Want to know more about DH series thermal-immersion valves?
Catalogues des vannes à membrane pour immersion à haute température
Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
Calcular el Caudal para Seleccionar Las Válvulas Correctas
Utilice nuestra calculadora del coeficiente de caudal de válvulas (Cv) para seleccionar una válvula del tamaño adecuado a sus necesidades.
Utilice la Herramienta고객별 맞춤 선별 Swagelok 리소스
산업용 유체 시스템에 적합한 밸브를 선정하는 방법
산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선정할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.
Q&A: 반도체 제조의 과거와 현재, 그리고 미래
반도체 장비 OEM, 마이크로칩 제조업체, 유체 시스템 솔루션 제공업체가 어떻게 지난 몇십 년 동안 협력을 통해 반도체 시장이 무어의 법칙에 따른 수요를 충족하도록 해왔으며, 이제부터는 어떻게 해야 할 것인지 알아보십시오.
Improve Semiconductor Yield with Optimized Alloys
Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.