Swagelok® Electric Tube Benders
Experience precise control and efficiency with Swagelok electric tube benders. Designed for larger diameter tubing, these user-friendly benders minimize installation time and effort. They also reduce the risk of wrinkling or damaging the tubing during the bending process.
Get Help Selecting Tube BendersSwagelok electric tube benders deliver precise, high-quality bends on both fractional and metric tubing compatible with Swagelok tube fittings. With electronic control, these intuitive benders enhance efficiency and consistency in tubing installation. The versatile design reduces the amount of tooling required on hand, with two bend shoes covering a variety of sizes of tubing.
How to Bend Tubing and When Bent Tubing is Advantageous
Specifications
- 1 to 110° bending range
- 1 to 2 in. outside diameter (0.049 to 0.220 in. wall thickness) and 25 to 50 mm outside diameter (1.2 to 5.0 mm wall thickness) tubing range
- One bend shoe for 1, 1 1/4, 1 1/2, and 2 in. sizes
- One bend shoe for 25, 32, 38, and 50 mm sizes
| Dimensions—Vertical Position | 44 in. (112 cm) high, 29 in. (74 cm) wide, 30 in. (76 cm) deep |
| Weight | 420 lbs. (191 kg) |
| Power Requirements | MS-TBE-1: 115 V (ac), 50/60 Hz; maximum current—13 A MS-TBE-2: 230 V (ac) 50/60 Hz; maximum current—7 A |
Electric Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in Action고객별 맞춤 선별 Swagelok 리소스
에센셜 교육: 유체 시스템 기초
Swagelok® 에센셜 교육 강좌는 신뢰할 수 있는 유체 시스템의 개발, 구축, 유지보수에 핵심적인 필수 기술을 제공합니다.
사례 연구: Swagelok은 튜브 벤딩 솔루션을 통해 Green Alternative Systems의 인건비 절감을 지원합니다.
Swagelok이 인건비를 절감할 수 있는 방법을 테스트하도록 지원함에 따라, Green Alternative Systems(GAS)는 생산 시간을 75% 감축하여 인건비를 연간 $224,000 절감할 수 있었습니다. 이러한 협력 관계가 수익성을 어떻게 개선했는지 자세히 알아보십시오.
복잡한 튜빙 시스템을 구현하는 데 필요한 세 가지 T
핸드 튜브 벤더를 사용할 때 세 가지 T를 통해 어떻게 누설 지점이 더 적고 유동 효율이 높은 복잡한 튜빙 시스템을 구현할 수 있는지 알아보십시오.
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.