text.skipToContent text.skipToNavigation
Atomic Layer Deposition (ALD) Valves

Swagelok® Atomic Layer Deposition (ALD) Valves

Swagelok ultrahigh-purity atomic layer deposition (ALD) valves offer the ultrahigh cycle life, high-speed actuation, flow rates, thermal immersibility, and extreme cleanliness needed to enable precise dosing and maximize chip yield in advanced semiconductor manufacturing applications.

Request ALD Valve Information

Since introducing the world to ALD valves, we have worked closely with semiconductor tool OEMs and fabs to deliver advanced ALD valve technology that provides the extreme levels of precision, consistency, cleanliness, and high cycle life necessary to keep up with the quick pace of innovation in the marketplace. Swagelok® ALD valves can support increased chip production efficiency and overcome the challenges that are often associated with ALD processes.

Our ALD ultrahigh-purity valves feature:

  • Ultrahigh cycle life with high-speed actuation
  • Cv ranging from 0.27 to 1.7
  • Temperature capability up to 392°F (200°C) for specified models
  • Electronic or optical actuator position-sensing option
  • Cleanliness suitability for ultrahigh-purity applications
  • Modular surface mount, tube butt weld, and VCR® end connections

See How ALD Valves Solve Challenges

원자층 증착(ALD) 밸브 카테고리

UHP 다이어프램 밸브, ALD3 및 ALD6 시리즈

UHP 다이어프램 밸브, ALD3 및 ALD6 시리즈

ALD3 및 ALD6 다이어프램 밸브는 원자층 증착(ALD) 애플리케이션에서 매우 긴 수명, 고속 작동, 강력한 성능을 제공합니다.

UHP 다이어프램 밸브, ALD7 시리즈

UHP 다이어프램 밸브, ALD7 시리즈

Swagelok® ALD7 초고순도 다이어프램 밸브는 반도체 제조 애플리케이션에서 칩 수율을 극대화하는 데 필요한 정밀도와 일관성을 제공합니다.

대유량 애플리케이션용 UHP 밸브, ALD20 시리즈

대유량 애플리케이션용 UHP 밸브, ALD20 시리즈

다른 ALD 밸브보다 2~3배 높은 유량을 제공하는 ALD20 초고순도 밸브로 원자층 증착(ALD) 기술을 선도해보십시오.

Atomic Layer Deposition (ALD) Valve Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use

One New Valve: Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Unlock More of the Periodic Table

Swagelok Resources Curated for You

Swagelok fluid system components are available in materials designed to last in semiconductor manufacturing environments.
Improve Semiconductor Yield with Optimized Alloys

Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.

Carl White, who has spent nearly 40 years working at various points in the semiconductor industry supply chain, offers a firsthand perspective on the past, present, and future of semiconductor industry advancement.
Q&A: Semiconductor Manufacturing Past, Present, and Future

Find out how collaboration between semiconductor tool OEMs, microchip manufacturers, and fluid system solutions providers has enabled the semiconductor market to keep up with the demands of Moore’s Law for decades, and where we go from here.

Rosendahl Nextrom and Swagelok collaborating to maximize operational efficiency
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions

Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

희석 냉동기(Dilution refrigerator) 제조업체인 블루포스(Bluefors)는 Swagelok 유체 시스템 부품과 솔루션을 신뢰합니다.
첨단 과학 분야에 필요한 신뢰성 높은 유체 시스템 솔루션

핀란드의 희석 냉동기 제조업체인 블루포스(Bluefors)가 양자 컴퓨팅과 실험물리학 등을 구현하는 데 Swagelok의 유체 시스템 부품과 솔루션을 신뢰하는 이유를 소개합니다.

このプロセスには数分間かかる場合があります。このままお待ちください。