Swagelok® Tube Fittings and Adapters
Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, superior tube grip, and vibration resistance, even after reassembly.
Tube Fittings | Easy to install helping to reduce installer fatigue.
Tube Adapters | Enable various connections and help eliminate difficult alignment issues.
Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.
Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.
Tube Fitting and Tube Adapter Categories
Bulkheads
Bulkhead tube fittings and adapters are designed to help make a connection between two sides of a partion and are available in a range of sizes and connections for your application.
Caps and Plugs
Tube fitting caps and plugs are available in a range of materials and sizes to enable leak-tight sealing and enhanced system safety in a range of applications.
Female Connectors
Female connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.
Fusible Tube Adapters
Fusible tube adapter fittings enhance the overall safety of your industrial fluid system by releasing pressure to atmosphere at a given temperature.
Low Dead Volume Unions
Swagelok low dead volume tube fittings are engineered to reliably increase the overall efficiency of your industrial fluid system, even in harsh environments.
Male Connectors
Male connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.
Mud Daubers
Browse mud dauber fittings (vent protectors) designed with a mesh wire screen to prevent insects and other foreign objects from clogging or damaging systems.
Port Connectors
Swagelok port connectors enable fitting-to-fitting connections, offer consistent gaugeability upon installation, and are easy to disconnect and retighten.
Reducers
Tube fitting reducing straights and tees are available in a variety of materials and provide easy installation and consistent gaugeability.
Socket Weld Fittings
Socket weld tube fittings enable proper alignment in small bore fluid systems. Available in multiple sizes and configurations to fit your application.
Spare Parts and Accessories
Explore tube fitting replacement parts and accessories—front ferrules, back ferrules, nuts, gaskets, o-rings, gap inspection gauges, wrenches—and more.
Tube Adapters
Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.
Unions
Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.
Zero Volume Reducers
Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.
Tube Fittings and Adapters Catalogs
Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Приборные двух-, трех- и пятиклапанные блоки серий V, VB и VL; двух-, трех- и пятиклапанные блоки прямого монтажа серии VE; двухклапанные блоки выносного монтажа; модульные контрольно-измерительные системы Mod 85
Температура от 20 до 204 °C (от 70 до 400 ºF); Рабочее давление до 18,9 бара (275 фунтов на кв. дюйм, ман.); Размеры от 1/8 до 1/2 дюйма
Характеристики: пригодны для жидкостной и газовой хроматографии; конструкция из нержавеющей стали 316; предлагаются размеры от 1/16 до 1/2 дюйма.
Конструкция из нержавеющей стали, уплотнительное кольцо из фторуглерода FKM, Надежное повторяемое соединение, Предлагаются для трубок размером от 1/16 до 1 1/2 дюйма
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Размеры от 1/16 до 1 дюйма; Изготавливаются из нержавеющей стали марки 316, латуни и углеродистой сталиl; Резьбы NPT, ISO/BSP и SAE
Browse Medium- and High-Pressure Fittings
Looking for fittings that can handle pressures in excess of 11 000 psi? Read about our FK series medium pressure tube fittings rated for applications up to 22 500 psi (1551 bar) and cone and thread fittings rated for applications up to 60 000 psi (4134 bar).
Find Higher Pressure RatingsSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
How Tube Adapters Can Eliminate Alignment Issues
Tube adapters can help eliminate difficult alignment positions while also reducing inventory. Watch this demonstration of how to use Swagelok® tube adapters to fix alignment problems while delivering a leak-tight seal.
Since 1947, Swagelok has been the leader in advancing tube fitting technology used in industrial fluid system application across nearly every industry.
Swagelok Founder Explains His Revolutionary Tube Fitting
More than 75 years later, the Swagelok tube fitting, with its unique “hinging-colleting” action, remains trusted to provide lasting, leak-tight service. The grip-type design uses the “hinging and colleting” action to achieve optimal performance in three key areas:
Tube Grip
The hinging and colleting action provides more direct tube contact/gripping support.
Gas Seal
The burnishing/polishing action of the front ferrule creates concentrated zones of contact on the tube and on the body bevel for a stronger seal.
Vibration Resistance
The colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration.

Swagelok® Tube Fitting Design
The advanced-geometry, hinging-colleting back ferrule design is standard on all 1/4 to 1 in. and 6 to 25 mm Swagelok stainless steel tube fittings to help installers make more consistent, leak-tight tube connections. In these sizes, a patented case hardening process and patented recessed and contoured geometry provide unique engineering to the Swagelok back ferrule. The hinging-colleting back ferrule design expands on the already robust performance of the traditional ferrule design.