Flexible Tubing — Vinyl Tubing, LT Series
Vinyl tubing available with these specifications:
- 1/8 to 1/2 in.
- –40°F (–40°C) to 165°F (73°C)
- Smooth-bore, polyvinyl chloride (PVC) material
- 1.6 psig (0.11 bar) to 40 psig (2.7 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Flexible Rohre — Vinylschlauch, Serie LT — Vinyl-Schlauch der Serie LT
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeLT-2-4 Vinyl - - - - LT-3-5 Vinyl - - - - LT-4-10V Vinyl - - - - LT-4-6 Vinyl - - - - LT-6-8 Vinyl - - - - LT-8-10 Vinyl - - - -
Product Availability by Store Location
Hours