|
Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1/2 in. Swagelok Tube Fitting, Oval Latch Lock Handle 3-piece 2-way SS ball valve with 1/2" Swagelok tube fittings, reinforced PTFE seats, and latch-lock oval handle. Rated 2200 PSIG @ 100°F. Low-maintenance.
Referencia #: SS-63TS8-LLK
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
2 Vías Modelo RectoAsiento único de disco cónico comprimido por muelles; empaquetadura chevron auto compensada de dos piezas; y diseño desmontable, las válvulas de bola de 3 piezas para proceso/instrumentación serie 60 están concebidas para fiabilidad y bajo mantenimiento. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1/2 in. Swagelok Tube Fitting, Oval Latch Lock Handle
3-piece 2-way SS ball valve with 1/2" Swagelok tube fittings, reinforced PTFE seats, and latch-lock oval handle. Rated 2200 PSIG @ 100°F. Low-maintenance.
Inicie la sesión o regístrese para ver los precios
Catálogos
2 Vías Modelo Recto
Größen 6 bis 25 mm und 1/8 bis 2 Zoll, Edelstahl, Kohlenstoffstahl, Messing und Sonderlegierungen, Auf/Zu- (2-Wege) und Umschalthähne (3-Wege), Selbständig nachstellende Sitzkonstruktion, Federbelastete, zweiteilige Spindelpackung
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Die Auslegung und der Betrieb von Sauerstoffsystemen liegen in der Verantwortung der Betreiber, die fachgerechte Hilfe einholen müssen, um den sicheren Umgang mit Sauerstoff zu gewährleisten.
Inhalt des Montagebügelsatzes; Benötigte Werkzeuge; Inhalte des Steuerkopfsatzes; Steuerkopfvorbereitung; Hahnvorbereitung; Montageanleitung.
Wartungsanleitung für Kugelhähne der Serie S60P für Dampfbetrieb
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Kugelhähne der Serie A60 Feuerserie und Serie S60 Dampfserie Anleitung für Schalttafelmontage
Die acht Körperschrauben lösen und entfernen; Den mittleren Körper zwischen den Flanschenden herausnehmen; Beide Sätze der Flanschdichtungen, Stützring und Sitze entfernen und entsorgen.
Kugelhähne der Ser ien 40G, 40, 60, 83, H83 und SK AFS-Kugelhähne, Betätigungsdrehmoment des Hahns berechnen, Steuerköpfe und verwandte Komponenten auswählen, Montagebügelsätze auswählen
Electric Actuator Installation
Dieses Dokuments enthält die von Swagelok® Company und seinen Zulieferern verwendeten Richtlinien zum Einhaltung der Produktreinheitsanforderungen nach ASTM G93 Stufe C.Die Anwendung des Dokuments ist auf medienberührte Systemkomponenten begrenzt.Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten verwendet werden.
Handgriffsätze und werksmontierte Griffe: Hebel- und Ovalgriffe; Schlosswinkel für Hebel- und Ovalgriffe; Abschließbare Ovalgriffe
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
Um die ordnungsgemäße Funktion des Hahns zu gewährleisten, muss der Hahn so installiert werden, dass die Flussrichtung der auf dem Hahnkörper angezeigten Pfeilrichtung entspricht.
VORSICHT: Die Bedienung des pneumatischen Steuerkopfs ist abhängig von der Justierung der Ventilpackungsmutter. Deshalb ist darauf zu achten, dass die Ventilpackungsmutter einerseits nicht zu fest angezogen wird, während andererseits eine ausreichende Drehkraft erforderlich ist, um Undichtigkeiten zu verhindern. Übermäßig starkes Anziehen der Ventilpackungsmutter kann zur Blockierung des pneumatischen Steuerkopfs führen.
Zusammenfassung des Reinigungsverfahrens für Hähne der Chlorserie.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
In diesem Dokument sind die von Swagelok angewendeten Richtlinien für die Herstellung von Edelstahlprodukten, für Photovoltaik- (PV) Anwendungen vorgesehen sind, festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden. Die Anwendung dieses Dokuments ist auf medienberührte Systemkomponenten begrenzt.
Dieser Kugel-Austauschsatz muss mit dem richtigen Dichtungssatz für Serie 60 verwendet werden.
Dieser Spindel-Austauschsatz muss mit dem richtigen Dichtungssatz für Serie 60 verwendet werden.
Wartungsanleitung für 4-Schrauben-Kugelhähne der Serien 60 und 60X
60 Series Flange Seal Installation
Especificaciones
SS-63TS8-LLK — Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 1/2 in. Swagelok Tube Fitting, Oval Latch Lock Handle
| Atributo | Valor |
|---|---|
| Material de la bola/vástago | Acero Inoxidable |
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/2 pulg. |
| Tipo de conexión 1 | Racor Swagelok® |
| Tamaño conexión 2 | 1/2 pulg. |
| Tipo de conexión 2 | Racor Swagelok® |
| Cv Máximo | 7.5 |
| Material de los Cierres | Acero inoxidable 316 |
| Material de la junta de la brida | FKM Fluorocarbono |
| Configuración de Caudal | 2 vías, Cierre, Recta |
| Color del Mando | Naranja |
| Tipo de mando | Oval de acero inoxidable con bloqueo (abierto/cerrado) |
| Certificado de Bajas Emisiones | Sí |
| Rango de presión a temperatura ambiente | 151 BAR @ 37°C / 2200 PSIG @ 100°F |
| Material del asiento | PTFE Reforzado |
| Material del muelle del asiento | Acero inoxidable 316 |
| Clase de servicio | General |
| Material de los cojinetes del vástago | Aleación X750 |
| Pruebas | Prueba según WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-62TF4 | Messing | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Ver producto |
| B-63TF8 | Messing | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Ver producto |
| B-63TS10 | Messing | 5/8 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| B-63TS8 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| B-65TF12 | Messing | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | Ver producto |
| B-65TF16 | Messing | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | Ver producto |
| S-65TF16 | Kohlenstoffstahl | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | Ver producto |
| SS-62EF4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Ver producto |
| SS-62PS4-5228 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TF4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Ver producto |
| SS-62TF4-JL | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Ver producto |
| SS-62TF4RT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-62TS10MM | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS4-JK | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS4-JL | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS4-JLK | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS6-JK | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS6-JL | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS6-JLK | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | Swagelok®-Rohrverschraubung | Ver producto |
| SS-62TS6MM | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TS8MM | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | Ver producto |
| SS-62TSC8 | Edelstahl 316 | 1/2 Zoll | Sanitärflansch-Fitting | 1/2 Zoll | Sanitärflansch-Fitting | Ver producto |
| SS-62TVCR4 | Edelstahl 316 | 1/4 Zoll | VCR®-Verschraubung mit Metalldichtung | 1/4 Zoll | VCR®-Verschraubung mit Metalldichtung | Ver producto |
| SS-62TW6T35-3 | Edelstahl 316 | 3/8 Zoll | Rohrverlängerung | 3/8 Zoll | Rohrverlängerung | Ver producto |
| SS-63ES8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63PF8-2839 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Ver producto |
| SS-63PS8-2839 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TF6 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Innengewinde | Ver producto |
| SS-63TF8 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Ver producto |
| SS-63TF8-33C | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Ver producto |
| SS-63TF8-JK | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Ver producto |
| SS-63TF8-JL | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Ver producto |
| SS-63TF8-LLK | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Ver producto |
| SS-63TF8RT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Innengewinde | 1/2 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-63TS10 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS12-JK | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS12-JL | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS12MM | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS16MM | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 16 mm | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS18MM | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 18 mm | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS8-33C | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS8-E | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS8-JK | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS8-JL | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS8-JLK | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS8-SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TS8-T | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-63TSW12T | Edelstahl 316 | 3/4 Zoll | Muffenschweißende | 3/4 Zoll | Muffenschweißende | Ver producto |
| SS-63TSW8P | Edelstahl 316 | 1/2 Zoll | Rohrmuffenschweißende | 1/2 Zoll | Rohrmuffenschweißende | Ver producto |
| SS-63TSW8T | Edelstahl 316 | 1/2 Zoll | Muffenschweißende | 1/2 Zoll | Muffenschweißende | Ver producto |
| SS-63TVCR8 | Edelstahl 316 | 1/2 Zoll | VCR®-Verbindung mit Metalldichtscheibe | 1/2 Zoll | VCR®-Verbindung mit Metalldichtscheibe | Ver producto |
| SS-65TF12 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | Ver producto |
| SS-65TF12-JL | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | Ver producto |
| SS-65TF12RT | Edelstahl 316 | 3/4 Zoll | Kegeliges ISO-Innengewinde | 3/4 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-65TF16 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | Ver producto |
| SS-65TF16-JL | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | Ver producto |
| SS-65TF16RT | Edelstahl 316 | 1 Zoll | Kegeliges ISO-Innengewinde | 1 Zoll | Kegeliges ISO-Innengewinde | Ver producto |
| SS-65TS16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-65TS16-JL | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-65TS16-SC11 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | Ver producto |
| SS-65TS25MM | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 25 mm | Swagelok® Rohrverschraubung | Ver producto |
| SS-65TSC16 | Edelstahl 316 | 1 Zoll | Sanitärflansch-Fitting | 1 Zoll | Sanitärflansch-Fitting | Ver producto |
| SS-65TSW12P | Edelstahl 316 | 3/4 Zoll | Rohrmuffenschweißende | 3/4 Zoll | Rohrmuffenschweißende | Ver producto |
| SS-65TSW16P | 316 Stainless Steel | 1 in. | Pipe Socket Weld | 1 in. | Pipe Socket Weld | Ver producto |
| SS-65TSW16T | Acier inoxydable 316 | 1 po | Tube à souder par emboîtement | 1 po | Tube à souder par emboîtement | Ver producto |
| SS-67TF20 | 316 Stainless Steel | 1 1/4 in. | Female NPT | 1 1/4 in. | Female NPT | Ver producto |
| SS-67TF24 | 316 Stainless Steel | 1 1/2 in. | Female NPT | 1 1/2 in. | Female NPT | Ver producto |
| SS-67TS24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-67TSW24P | 316 Stainless Steel | 1 1/2 in. | Pipe Socket Weld | 1 1/2 in. | Pipe Socket Weld | Ver producto |
| SS-68TF32 | 316 Stainless Steel | 2 in. | Female NPT | 2 in. | Female NPT | Ver producto |
| SS-68TSW32P | 316 Stainless Steel | 2 in. | Pipe Socket Weld | 2 in. | Pipe Socket Weld | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.