Swagelok®ミニチュア・モジュラー・システム
Swagelok分析用ミニチュア・モジュラー・システムは、効率性の向上と設置面積の縮小を実現します。このモジュラー・プラットフォーム・コンポーネントやシステムを使用することで、設計や組み立てにかかる時間を短縮し、信頼性の高い結果を得ることができます。
専門スタッフに相談するSwagelok miniature modular systems are designed for compact sampling and process analyzer systems, enabling real-time analyses at the process line. Backed by Swagelok’s expertise, these systems reduce design, build, and maintenance time. The included configurator software simplifies fluid system design and assembly with a computerized layout grid.
MPC assemblies offer reliable, ANSI/ISA 76.00.02-compliant performance in a compact interface. Swagelok surface-mount components meet the same high standards as their conventional fluid system parts, using leak-tight O-rings to connect surface-mount, substrate, and manifold flow components for efficient fluid distribution.
Register for Sampling System Training
Specifications
| Stream Selector System (SSV Series) |
|
| Stream-Select, Switching, and Shutoff Valve Assemblies (TT2 and T2 Series) | 1/16, 1/8, and 1/4 in. and 3 mm Swagelok tube fitting and 1/8 in. female NPT end connections facilitate system versatility |
| Modular Platform Components (MPC) | ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in.) platform |
Miniature Modular Systems Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
SSV 시리즈; 소형의 단일 모듈인 더블블록앤블리드 (DBB) 기능 제공; 일반 NPT 및 ANSI/ISA 76.00.02 모두 호환 가능한 설계; 시스템 최대 압력 250 psig (17.2 bar) 에서 개폐 압력은 40 psig (2.8 bar); 일체형 루프는 일정한 출구 흐름을 유지; 열림 상태를 쉽게 확인할 수 있는 커다란 색상 표시 링
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
MPC 시리즈: ANSI/ISA 76.00.02에 준하는 설계, 38.2 mm(1.5 in. 플랫폼); 구성, 조립 및 유지보수가 간편; 밸브, 필터, 레귤레이터 및 압력 게이지 이외에 추가 표면 구성용 부품을 위한 어답터
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
光ファイバー装置メーカー、カスタマイズされたソリューションで効率アップを実現
ローゼンダール・ネクストロム社は、1980年代からスウェージロックのサポートを受けて、ビジネスを推進してきました。競合他社とは一線を画し、業界のトップを走り続けるローゼンダール・ネクストロム社のソリューション事例を紹介します。
カスタム流体システム・アセンブリーで増産を実現
高温用圧力逃がし弁システムの組み立てにSwagelokカスタム・ソリューションズを活用することで、製造プロセスのスピードアップ、人件費の削減、システムの品質確保を実現したシャルボノー・インダストリーズ社の事例を紹介します。