text.skipToContent text.skipToNavigation
sensores de caudal

Sensores de Caudal (Serie FV4) Swagelok®

Mediciones precisas del caudal de gas gracias a la operación fiable de los sensores de caudal Swagelok® serie FV4.

Ampliar la Información

Swagelok®フロー・センサー FV4シリーズは、ガス・システム内のガス流量の増減を正確に検知します。FV4シリーズ・フロー・センサーではスナップ動作式フロート機構を採用しています。校正済みのオリフィスが流量の増減に伴ってフロート・ガイド内を上下に動くことで、正確にガスを検知します。オリフィス上部のフロートに内蔵された磁石によって、隣接するリード・スイッチの線を交互に導通させることで、流量の変化を検出します。

316Lステンレス鋼製の全溶接構造を採用することで、流体を確実に封止し、耐久性を高めています。また、交換可能なスイッチ・アセンブリーを流路外に配置しているため、メンテナンスを容易に行うことができます。フロー・センサー FV4シリーズの最高使用圧力は、34.4 MPaです。

仕様

材質 316Lステンレス鋼
使用温度範囲 –40~79°C
最高使用圧力 34.4 MPa

施設の流量管理に関して質問がありますか?

エンジニアに相談する

フロー・センサーのカタログ

構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

A Swagelok field engineer discusses sampling system evaluation results with a customer.
Do’s and Don’ts for Sampling System Accuracy

Follow these do’s and don’ts to obtain more accurate, representative samples from your industrial sampling system.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.