|
Miniatur-Schnellkupplungsstecker, absperrend, Edelstahl, Cv 0,05, 1/16 Zoll Swagelok Rohrverschraubung
Part #: SS-QM2-D-100
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DESO StemsMake quick, easy connections with Swagelok miniature quick connects for applications, like laboratories, requiring frequent connections and reduced spillage and air inclusion with low dead volume, in a limited space. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Miniatur-Schnellkupplungsstecker, absperrend, Edelstahl, Cv 0,05, 1/16 Zoll Swagelok Rohrverschraubung
Log in or Register to view price
Catalogs
DESO Stems
Kein Drehen, kein Schraubenschlüssel erforderlich; Konfigurationen einseitig absperrend, beidseitig absperrend sowie mit freiem Durchgang verfügbar
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Specifications
SS-QM2-D-100 — Miniatur-Schnellkupplungsstecker, absperrend, Edelstahl, Cv 0,05, 1/16 Zoll Swagelok Rohrverschraubung
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/16 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.05 - If coupled with a standard or reverse flow body |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 4000 PSIG @ 70 °F /275 BAR @ 21 °C |
| Pressure Rating Uncoupled at Room Temp | 100 PSIG @ 70 °F /6.8 BAR @ 21 °C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 100 PSIG @ 70 °F /6.8 BAR @ 21 °C |
| Series | QM2 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QM2-D-200 | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QM2-D-200 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QM2-D-2PF | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | - | - | View Product |
| SS-QM2-D-2PM | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.