text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. MNPT, Regulating Stem

Part #: SS-1RM4

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
CV Maximum 0.37
Flow Pattern Straight (2-way)
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F @ 3130 PSIG /315°C @ 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.172 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Regulating
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Straight Pattern, Regulating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. MNPT, Regulating Stem

Part #: SS-1RM4
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Regulating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-1RM4 — Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. MNPT, Regulating Stem

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
CV Maximum 0.37
Flow Pattern Straight (2-way)
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F @ 3130 PSIG /315°C @ 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.172 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Regulating
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-18RF8 Messing 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
B-1RF2 Messing 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
B-1RF4 Messing 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
B-1RM4 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-1RM4-F4 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
B-1RM4-S4 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-1RM6 Messing 3/8 Zoll NPT Außengewinde 3/8 Zoll NPT Außengewinde View Product
B-1RS12MM Messing 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
B-1RS4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-1RS6 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
B-1RS6MM Messing 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
B-1RS8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
B-ORF2 Messing 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
B-ORS2 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
M-1RM4 Alloy 400 1/4 Zoll NPT-Außengewinde 1/4 Zoll NPT-Außengewinde View Product
M-1RS4 Alloy 400 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-18RF6 Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-18RF8 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-18RF8RT Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll Kegeliges ISO-Innengewinde View Product
SS-18RM8 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-18RM8-F8 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde View Product
SS-18RS12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-18RS12MM Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-18RS18MM Edelstahl 316 18 mm Swagelok®-Rohrverschraubung 18 mm Swagelok®-Rohrverschraubung View Product
SS-18RS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-1RF2 Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-1RF4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-1RF4RT Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-1RM2 Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-1RM4-F4 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-1RM4-S4 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RM4-S6 Edelstahl 316 1/4 Zoll NPT Außengewinde 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS10MM Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung View Product
SS-1RS12MM Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-1RS4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS4-BKB Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS4-PK Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS4-SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS4-SG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS6MM Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-1RS6MM-SC11 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-1RS6-PK Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS6-SC11 Edelstahl 316 3/8 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll Swagelok®-Rohrverschraubung View Product
SS-1RS6-SH Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-1RS8MM Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-1RS8-SC11 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product
SS-ORF2 Edelstahl 316 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
SS-ORM2 Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
SS-ORM2-S2 Edelstahl 316 1/8 Zoll NPT Außengewinde 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-ORS2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-ORS3MM Edelstahl 316 3 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.