니들 및 미터링 밸브 — 블로우다운 밸브, 6DB 시리즈
이 사양에 사용 가능한 밸브:
- 1/8~1/2인치(10~12 mm)
- –65°F(–53°C)~1200°F(648°C)
- 316 스테인리스강
- 1715 psig(118 bar)~6000 psig(413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Blowdown Valves, 6DB Series — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6DBS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-6DBS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6DBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting
Product Availability by Store Location
Hours