text.skipToContent text.skipToNavigation

Racores para Tubo y Adaptadores — Adaptadores a tubo — Rectos

Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen

Kataloge

Racores para Tubo y Adaptadores — Adaptadores a tubo — Rectos
Sistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas.

Ähnliche Produkte

Art.-Nr.
Körperwerkstoff
Größe Verbindung 1
Typ Verbindung 1
Größe Verbindung 2
Typ Verbindung 2
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT Produkt anzeigen
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare Produkt anzeigen
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT Produkt anzeigen
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT Produkt anzeigen
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT Produkt anzeigen
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT Produkt anzeigen
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Produkt anzeigen
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN Produkt anzeigen
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread Produkt anzeigen
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread Produkt anzeigen
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT Produkt anzeigen
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN Produkt anzeigen
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld Produkt anzeigen
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT Produkt anzeigen
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT Produkt anzeigen
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread Produkt anzeigen
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT Produkt anzeigen
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare Produkt anzeigen
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder Produkt anzeigen
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT Produkt anzeigen
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT Produkt anzeigen
SS-16-TA-1-16AN 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male 37° AN Produkt anzeigen
SS-16-TA-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Parallel Thread Produkt anzeigen
SS-16-TA-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Tapered Thread Produkt anzeigen
SS-16-TA-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-16-TA-1-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-16-TA-7-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Female NPT Produkt anzeigen
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT Produkt anzeigen
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-18-MTA-1-12RS Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO Produkt anzeigen
SS-18-MTA-1-8RS Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO Produkt anzeigen
SS-18-MTA-7-8RG Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO Produkt anzeigen
SS-1-TA-1-2 Нержавеющая сталь 316 1/16 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. резьба NPT Produkt anzeigen
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN Produkt anzeigen
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN Produkt anzeigen
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT Produkt anzeigen
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT Produkt anzeigen
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT Produkt anzeigen
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT Produkt anzeigen
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread Produkt anzeigen
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT Produkt anzeigen
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN Produkt anzeigen
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT Produkt anzeigen
SS-4-TA-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-4-TA-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-4-TA-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-4-TA-1-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN Produkt anzeigen
SS-4-TA-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-4-TA-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-4-TA-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-4-TA-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-4-TA-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male Pipe Weld Produkt anzeigen
SS-4-TA-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male NPT Produkt anzeigen
SS-4-TA-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder Produkt anzeigen
SS-4-TA-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-4-TA-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-4-TA-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female NPT Produkt anzeigen
SS-4-TA-7-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread Produkt anzeigen
SS-4-TA-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Tapered Thread Produkt anzeigen
SS-4-TA-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-4-TA-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-4-TA-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) Produkt anzeigen
SS-4-TA-7-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread Produkt anzeigen
SS-4-TA-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Produkt anzeigen
SS-4-TA-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT Produkt anzeigen
SS-4-TA-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-600-A-6ANF 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female 37° AN Produkt anzeigen
SS-6-MTA-1-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male NPT Produkt anzeigen
SS-6-MTA-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-6-MTA-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-MTA-1-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-6-MTA-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-6-MTA-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-MTA-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder Produkt anzeigen
SS-6-MTA-7-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female NPT Produkt anzeigen
SS-6-MTA-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread Produkt anzeigen
SS-6-MTA-7-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-6-MTA-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-6-MTA-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) Produkt anzeigen
SS-6-MTA-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread Produkt anzeigen
SS-6-MTA-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Produkt anzeigen
SS-6-MTA-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-6-MTA-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-6-TA-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4 in. Male NPT Produkt anzeigen
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT Produkt anzeigen
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN Produkt anzeigen
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT Produkt anzeigen
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN Produkt anzeigen
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld Produkt anzeigen
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread Produkt anzeigen
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT Produkt anzeigen
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread Produkt anzeigen
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Produkt anzeigen
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT Produkt anzeigen
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread Produkt anzeigen
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-810-A-8ANF Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба 37° AN Produkt anzeigen
SS-8-MTA-1-4 Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT Produkt anzeigen
SS-8-MTA-1-4RS Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO Produkt anzeigen
SS-8-MTA-1-4RT Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. коническая резьба ISO Produkt anzeigen
SS-8-MTA-7-4 Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT Produkt anzeigen
SS-8-MTA-7-4RG Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO Produkt anzeigen
SS-8-MTA-7-4RT Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. коническая резьба ISO Produkt anzeigen
SS-8-MTA-7-8RG Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO Produkt anzeigen
SS-8-TA-1-12 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT Produkt anzeigen
SS-8-TA-1-4 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT Produkt anzeigen
SS-8-TA-1-4RS Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO Produkt anzeigen
SS-8-TA-1-4RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. коническая резьба ISO Produkt anzeigen
SS-8-TA-1-6 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. резьба NPT Produkt anzeigen
SS-8-TA-1-6RS Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO Produkt anzeigen
SS-8-TA-1-6RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. коническая резьба ISO Produkt anzeigen
SS-8-TA-1-6ST Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS Produkt anzeigen
SS-8-TA-1-8 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT Produkt anzeigen
SS-8-TA-1-8AN Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба 37° AN Produkt anzeigen
SS-8-TA-1-8RS Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO Produkt anzeigen
SS-8-TA-1-8RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. коническая резьба ISO Produkt anzeigen
SS-8-TA-1-8ST Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS Produkt anzeigen
SS-8-TA-1-8W Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку Produkt anzeigen
SS-8-TA-1-OR Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS Produkt anzeigen
SS-8-TA-7-12 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4 дюйма Внутр. резьба NPT Produkt anzeigen
SS-8-TA-7-4 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT Produkt anzeigen
SS-8-TA-7-4RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. коническая резьба ISO Produkt anzeigen
SS-8-TA-7-6 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. резьба NPT Produkt anzeigen
SS-8-TA-7-6RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. коническая резьба ISO Produkt anzeigen
SS-8-TA-7-8 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT Produkt anzeigen
SS-8-TA-7-8RG Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO Produkt anzeigen
SS-8-TA-7-8RP Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая резьба ISO Produkt anzeigen
SS-8-TA-7-8RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. коническая резьба ISO Produkt anzeigen

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.