Трубные фитинги — Редуцирующие переходники
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.
-
Pipe Fittings — Reducers — Straights
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT SS-16-RB-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Female NPT SS-16-RB-4 316 Stainless Steel 1 in. Male NPT 1/4 in. Female NPT SS-24-RB-12 316 Stainless Steel 1 1/2 in. Male NPT 3/4 in. Female NPT SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT SS-16-RB-6 316 Stainless Steel 1 in. Male NPT 3/8 in. Female NPT SS-16-RB-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Female NPT SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT SS-24-RB-16 316 Stainless Steel 1 1/2 in. Male NPT 1 in. Female NPT SS-24-RB-8 316 Stainless Steel 1 1/2 in. Male NPT 1/2 in. Female NPT SS-2-HRN-1 316 Stainless Steel 1/8 in. Male NPT 1/16 in. Male NPT SS-2-RA-1 316 Stainless Steel 1/8 in. Female NPT 1/16 in. Male NPT SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT SS-16-RA-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Male NPT SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT SS-20-RB-16 316 Stainless Steel 1 1/4 in. Male NPT 1 in. Female NPT SS-20-RB-8 316 Stainless Steel 1 1/4 in. Male NPT 1/2 in. Female NPT SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread -
Трубные фитинги — Редуцирующие переходники — 90° Elbows
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2SS-8-RSE-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT SS-8-RSE-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT SS-4-RSE-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT SS-6-RSE-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT
Наличие изделий по местоположению склада
часов