![metal tubing fz and fn series](https://www.swagelok.com/assets/images/sap-content/banners/metal-tubing-fz-fn-series-1400x411.jpg)
Swagelok® Metal Tubing (FZ and FN Series)
FZ and FN series metal tubing reduce permeation in high-temperature vacuum and low-pressure applications.
Request More InformationFZ Series Metal Tubing
The FZ series is a zero-braid version of the FJ series hose and is an option for hose applications that do not experience pressures that require a braid on the core tube. This non-annealed all-metal tubing can be used in dynamic applications.
FN Series Metal Tubing
The FN series is an annealed, zero-braid version of the FJ series hose and is an option for convoluted metal tube (CT) applications. The form-fit-and-stay capability of its assemblies can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications. It is not intended for dynamic applications.
FZ and FN series tubing are designed to meet the needs of high-temperature vacuum or low-pressure applications where permeation is undesirable. Custom assemblies are available with other options including tubing tags, additional cleaning, and additional helium leak testing.
Specifications
Working Pressures | FZ Series: up to 250 psig (17.2 bar) FN Series: up to 135 psig (9.3 bar) |
Materials | Core: 316L SS End Connections: 316 SS |
Nominal Hose Sizes | 1/4 through 1/2 in. |
Temperature Range | –325 to 1000°F (–200 to 537°C) |
Maximum Continuous Length | 480 in. (1219 cm) |
End Connections | Swagelok® tube adapters, rotatable male and female VCR® metal gasket face seal fittings, female VCO® O-Ring face seal fittings, tube butt welds |
![Swagelok hose management services engineer](https://www.swagelok.com/assets/images/sap-content/featured-resources/hose-management-1400x610.jpg)
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
![Swagelok hose and flexible tubing](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-safety-260x154.jpg)
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
![Industrial hose maintenance](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/industrial-hose-maintenance-260x154.jpg)
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
![industrial hose replacement material considerations](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-replacement-core-260x154.jpg)
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
![Industrial hose reinforcement types](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-reinforcement-260x154.jpg)
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.