text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 12 mm Tube OD x 1/4 in. Male ISO Parallel Thread

型番: SS-12M0-2-4PR

仕様

属性
ボディ材質 316 Stainless Steel
ボアード・スルー いいえ
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 12 mm
コネクション1 タイプ Swagelok® Tube Fitting
コネクション2 サイズ 1/4 in.
コネクション2 タイプ Male ISO Parallel Thread
流量制限 いいえ
潤滑剤 Dow Corning 111
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90°エルボー型

90°おすチューブ・コネクターを使用すると、チューブとねじポート間でコンパクトなアングル接続が可能ー重要なシステムの狭いスペースに適しています。

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 12 mm Tube OD x 1/4 in. Male ISO Parallel Thread

型番: SS-12M0-2-4PR
カタログを見る

お気に入りに追加する

カタログ

90°エルボー型
90°おすチューブ・コネクターを使用すると、チューブとねじポート間でコンパクトなアングル接続が可能ー重要なシステムの狭いスペースに適しています。

仕様

SS-12M0-2-4PR — Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 12 mm Tube OD x 1/4 in. Male ISO Parallel Thread

属性
ボディ材質 316 Stainless Steel
ボアード・スルー いいえ
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 12 mm
コネクション1 タイプ Swagelok® Tube Fitting
コネクション2 サイズ 1/4 in.
コネクション2 タイプ Male ISO Parallel Thread
流量制限 いいえ
潤滑剤 Dow Corning 111
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-100-2-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-1010-2-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-1010-2-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-10M0-2-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-10M0-2-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-10M0-2-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-1210-2-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-12M0-2-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-1410-2-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-200-2-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-200-2-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-300-2-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-3M0-2-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-400-2-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-400-2-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-400-2-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-400-2-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-400-2-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-400-2-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-400-5-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-500-2-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-600-2-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-600-2-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-600-2-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-600-2-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-600-2-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-600-2-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-600-2-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-6M0-2-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-6M0-2-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-6M0-2-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
B-810-2-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
B-810-2-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-810-2-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
B-810-2-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
B-810-2-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-810-2-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
B-8M0-2-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
B-8M0-2-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
M-400-2-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
M-600-2-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
M-810-2-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
PFA-420-2-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
PFA-420-2-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
PFA-620-2-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
PFA-820-2-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
S-1210-2-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
S-1610-2-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
S-400-2-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
S-400-2-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
S-400-2-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread 製品を見る
S-600-2-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
S-600-2-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
S-600-2-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
S-600-2-6ST Carbon Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread 製品を見る
S-600-2-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
S-810-2-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
S-810-2-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
S-810-2-8ST Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread 製品を見る
SS-100-2-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT 製品を見る
SS-100-2-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
SS-1010-2-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread 製品を見る
SS-1010-2-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
SS-1010-2-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
SS-1010-2-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-10M0-2-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
SS-10M0-2-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-10M0-2-4PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread 製品を見る
SS-10M0-2-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
SS-10M0-2-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
SS-10M0-2-6PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread 製品を見る
SS-10M0-2-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
SS-10M0-2-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-10M0-2-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
SS-1210-2-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
SS-1210-2-12PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread 製品を見る
SS-1210-2-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread 製品を見る
SS-1210-2-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread 製品を見る
SS-1210-2-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld 製品を見る
SS-1210-2-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
SS-1210-2-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-1210-2-8PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread 製品を見る
SS-1210-2-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
SS-12M0-2-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
SS-12M0-2-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread 製品を見る
SS-12M0-2-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-12M0-2-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
SS-12M0-2-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
SS-12M0-2-6PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread 製品を見る
SS-12M0-2-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
SS-12M0-2-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-12M0-2-8PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread 製品を見る
SS-12M0-2-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
SS-15M0-2-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-15M0-2-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
SS-1610-2-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
SS-1610-2-12PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread 製品を見る
SS-1610-2-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
SS-1610-2-16PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread 製品を見る
SS-1610-2-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread 製品を見る
SS-1610-2-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread 製品を見る
SS-1610-2-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld 製品を見る
SS-16M0-2-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread 製品を見る
SS-16M0-2-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-16M0-2-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
SS-18M0-2-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
SS-18M0-2-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-18M0-2-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
SS-2000-2-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT 製品を見る
SS-2000-2-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. SAE/MS Straight Thread 製品を見る
SS-200-2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT 製品を見る
SS-200-2-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
SS-200-2-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread 製品を見る
SS-200-2-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-200-2-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread 製品を見る
SS-20M0-2-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
SS-20M0-2-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread 製品を見る
SS-2400-2-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT 製品を見る
SS-2400-2-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. SAE/MS Straight Thread 製品を見る
SS-25M0-2-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
SS-25M0-2-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
SS-300-2-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
SS-300-2-4 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-3M0-2-2RT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-3M0-2-4 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-3M0-2-4RT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-400-2-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ 製品を見る
SS-400-2-12 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-400-2-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-400-2-2PR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ 製品を見る
SS-400-2-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-400-2-2W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー 製品を見る
SS-400-2-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-400-2-4PR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 製品を見る
SS-400-2-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-400-2-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-400-2-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ 製品を見る
SS-400-2-4W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー 製品を見る
SS-400-2-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-400-2-6RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 製品を見る
SS-400-2-6ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ 製品を見る
SS-400-2-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-400-2-8RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-4M0-2-2 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-4M0-2-2RT 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-4M0-2-4RT 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-500-2-2 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-500-2-4 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-600-2-12 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-600-2-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-600-2-2RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-600-2-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-600-2-4PR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 製品を見る
SS-600-2-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-600-2-4ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ 製品を見る
SS-600-2-4W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー 製品を見る
SS-600-2-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-600-2-6PR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ 製品を見る
SS-600-2-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 製品を見る
SS-600-2-6ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ 製品を見る
SS-600-2-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-600-2-8RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-600-2-8ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ 製品を見る
SS-6M0-2-2 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-6M0-2-2PR 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ 製品を見る
SS-6M0-2-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-6M0-2-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-6M0-2-4PR 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 製品を見る
SS-6M0-2-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-6M0-2-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-6M0-2-6RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 製品を見る
SS-6M0-2-8 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-6M0-2-8RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-810-2-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 製品を見る
SS-810-2-12RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 製品を見る
SS-810-2-16 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1 インチ NPTおねじ 製品を見る
SS-810-2-2 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-810-2-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-810-2-4PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 製品を見る
SS-810-2-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-810-2-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-810-2-6PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ 製品を見る
SS-810-2-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 製品を見る
SS-810-2-6ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ 製品を見る
SS-810-2-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-810-2-8PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ 製品を見る
SS-810-2-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-810-2-8SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-810-2-8ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ 製品を見る
SS-810-2-8W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-8M0-2-2 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 製品を見る
SS-8M0-2-2PR 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ 製品を見る
SS-8M0-2-2RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 製品を見る
SS-8M0-2-4 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 製品を見る
SS-8M0-2-4PR 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 製品を見る
SS-8M0-2-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-8M0-2-6 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ 製品を見る
SS-8M0-2-6RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 製品を見る
SS-8M0-2-8 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 製品を見る
SS-8M0-2-8RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 製品を見る

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

このプロセスには数分間かかる場合があります。このままお待ちください。