|
스테인리스강 포펫 체크 밸브, 고정 압력, 1/4인치 스웨즈락 튜브 피팅, 1psig(0.07bar), EP O-링
Part #: SS-4C-EP-1
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Fixed PressureControl back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 포펫 체크 밸브, 고정 압력, 1/4인치 스웨즈락 튜브 피팅, 1psig(0.07bar), EP O-링
Log in or Register to view price
Catalogs
Fixed Pressure
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-4C-EP-1 — 스테인리스강 포펫 체크 밸브, 고정 압력, 1/4인치 스웨즈락 튜브 피팅, 1psig(0.07bar), EP O-링
| Attribute | Value |
|---|---|
| Body Material | 316 스테인리스강 |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 1/4인치 |
| Connection 1 Type | Swagelok® 튜브 피팅 |
| Connection 2 Size | 1/4인치 |
| Connection 2 Type | Swagelok® 튜브 피팅 |
| Cracking Pressure | 1psi(0.07bar, 0.007MPa) |
| CV Maximum | 0.47 |
| O-Ring Material | 에틸렌프로필렌 |
| Room Temperature Pressure Rating | 3000PSIG @ 100°F /206BAR @ 37°C |
| Surface Finish | 표준 |
| Testing | 선택 검사 없음 |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Brass | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| B-4C-1/3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-4C4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-4CP2-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-1/3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-25 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-4CP2-RT-1 | Brass | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-4CP4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-4CP5-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| B-6C-1 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6C-1/3 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6C-MM-1 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-6C-MM-1/3 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-8C-1 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8C-1/3 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8C4-1 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| B-8CP2-1 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| B-8CP2-10 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| SS-10C-MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-10C-MM-1/3 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | View Product |
| SS-10C-MM-10 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | View Product |
| SS-12C-1 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-12C-1/3 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-12C-10 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-12C4-1 | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 3/4 pulg. | NPT hembra | View Product |
| SS-12C-MM-1 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-12C-MM-1/3 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-16C-1 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-16C-1/3 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-16C-10 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-16C4-1 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1 po | Filetage NPT femelle | View Product |
| SS-2C-1 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-2C-1/3 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-2C-10 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-2C2-1 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| SS-2C-25 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2C4-1 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-2C4-1/3 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-2C-KZ-1 | Acier inoxydable 316 | 1/8 po | Raccord pour tube Swagelok® | 1/8 po | Raccord pour tube Swagelok® | View Product |
| SS-2C-KZ-1/3 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2C-KZ-10 | Acier inoxydable 316 | 1/8 po | Raccord pour tube Swagelok® | 1/8 po | Raccord pour tube Swagelok® | View Product |
| SS-4C-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-1/3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-1/3-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-10 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C1-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-1-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C2-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4C2-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4C2-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4C-25 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C4-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4C4-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4C4-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4C-5 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-50 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-KZ-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-KZ-1/3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-KZ-10 | Acier inoxydable 316 | 1/4 po | Raccord pour tube Swagelok® | 1/4 po | Raccord pour tube Swagelok® | View Product |
| SS-4C-KZ-15 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-KZ-30 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4CP2-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-100 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-25 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-5 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-50 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-KZ-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-RT-1 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-4CP2-RT-1/3 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-4CP2-RT-10 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-4CP4-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP4-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP4-RT-1 | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | 1/4 po | Taraudage conique ISO | View Product |
| SS-4CP5-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP5-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP5-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP5-25 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP6-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4C-TR-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-VCR-1 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-4C-VCR-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | View Product |
| SS-4C-VCR-10 | Нержавеющая сталь 316 | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | View Product |
| SS-4C-VCRKZ-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) с гайкой с наруж. резьбой | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) с гайкой с наруж. резьбой | View Product |
| SS-6C-1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-1/3 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-10 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-25 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C4-1 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | View Product |
| SS-6C-5 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-KZ-1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-KZ-1/3 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-MM-1 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-MM-1/3 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-MM-10 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-MM-25 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6C-TR-1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8C-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8C-1/3 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8C-10 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8C2-1 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8C2-25 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8C-25 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8C4-1 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-8C4-1/3 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-8C4-10 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-8C-5 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8C-KZ-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8C-KZ-1/3 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8CP2-1 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8CP2-1/3 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8CP2-10 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8CP2-25 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8CP2-KZ-10 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8CP2-RT-1 | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Außengewinde | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8CP4-1 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-8CP5-1 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-8C-TR-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8C-VCR-1 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-8C-VCR-1/3 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-8C-VCR-KZ-1/3 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde | View Product |
| SS-CHF12-1 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-CHF12RT-1 | Edelstahl 316 | 3/4 Zoll | Kegeliges ISO-Innengewinde | 3/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-CHF16-1 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | View Product |
| SS-CHF4-1 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-CHF4-1/3 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-CHF4-10 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-CHF6-1 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-CHF8-1 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-CHF8-1/3 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-CHF8-10 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-CHF8-5 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-CHF8RT-1 | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Innengewinde | 1/2 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-CHM12-1 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM12-1/3 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM2-10 | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-CHM4-1 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM4-1/3 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM4-10 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| SS-CHM4-25 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| SS-CHM4-5 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| SS-CHM4RT-1 | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-CHM8-1 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
| SS-CHM8-10 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
| SS-CHS10MM-1 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | View Product |
| SS-CHS10MM-1/3 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | View Product |
| SS-CHS12-1 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-CHS12-1/3 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-CHS12-10 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-CHS12-5 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-CHS12MM-1 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-CHS12MM-1/3 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-CHS12MM-10 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-CHS12MM-5 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-CHS16-1 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-CHS16-1/3 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-CHS16-10 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-CHS2-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-CHS2-1/3 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-CHS2-10 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-CHS2-5 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-CHS2-KZ-1/3 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-CHS4-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-CHS4-1/3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-CHS4-10 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-CHS4-1-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-CHS4-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS4-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS4-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-100 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-25 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6-EP-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS6M8-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-CHS6MM-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS6MM-10 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS6MM-25 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS6MM-5 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS8-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-1-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-25 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-BU-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-EP-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-EP-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8-KZ-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-CHS8MM-1 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-CHS8MM-1/3 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-CHVCR4-1 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-CHVCR4-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-CHVCR4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-CHVCR8-1 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-CHVCR8-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
