text.skipToContent text.skipToNavigation

316L VARステンレス鋼製 VCR面シール継手、チューブ突き合わせ溶接用ロング・グランド、3/4 インチ・サイズVCR継手 × 3/4 インチ・サイズ × 肉厚:0.049 インチ チューブ突き合わせ溶接、チューブ短管:0.75 インチ(19.1 mm)

Part #: 6LV-12-VCR-3-12TB7

Specifications

Attribute Value
Body Material 316L VARステンレス鋼
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 3/4 インチ
Connection 1 Type VCR® メタル・ガスケット式面シール継手 グランド
Connection 2 Size 3/4 インチ
Connection 2 Type チューブ突き合わせ溶接
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Long Glands

Long gland fitting offers extended engagement for metal gasket face seal systems in high-purity, high-vacuum, and thermal cycling environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

316L VARステンレス鋼製 VCR面シール継手、チューブ突き合わせ溶接用ロング・グランド、3/4 インチ・サイズVCR継手 × 3/4 インチ・サイズ × 肉厚:0.049 インチ チューブ突き合わせ溶接、チューブ短管:0.75 インチ(19.1 mm)

Part #: 6LV-12-VCR-3-12TB7
View Catalog

Add To Favorites

Catalogs

Long Glands
Long gland fitting offers extended engagement for metal gasket face seal systems in high-purity, high-vacuum, and thermal cycling environments.

Specifications

6LV-12-VCR-3-12TB7 — 316L VARステンレス鋼製 VCR面シール継手、チューブ突き合わせ溶接用ロング・グランド、3/4 インチ・サイズVCR継手 × 3/4 インチ・サイズ × 肉厚:0.049 インチ チューブ突き合わせ溶接、チューブ短管:0.75 インチ(19.1 mm)

Attribute Value
Body Material 316L VARステンレス鋼
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 3/4 インチ
Connection 1 Type VCR® メタル・ガスケット式面シール継手 グランド
Connection 2 Size 3/4 インチ
Connection 2 Type チューブ突き合わせ溶接
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCR-3A 316L Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Automatic Tube Butt Weld View Product
316L-8-VCR-3A 316L Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Automatic Tube Butt Weld View Product
6LV-12-VCR-3-12TB7P 316L VAR 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Butt Weld View Product
6LV-16-VCR-3-16TB7 316L VAR 1 in. VCR® Metal Gasket Face Seal Gland 1 in. Tube Butt Weld View Product
6LV-16-VCR-3-16TB7P 316L VAR 1 in. VCR® Metal Gasket Face Seal Gland 1 in. Tube Butt Weld View Product
6LV-2-VCR-3-2TB7 316L VAR 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-2-VCR-3-2TB7P 316L VAR 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3-02205 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-02205P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-2TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB2 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB2P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB2P-B25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB3 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB3P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB7P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB7P-B25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-6MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 6 mm Tube Butt Weld View Product
6LV-4-VCR-3-8MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 8 mm Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2PB25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB7PB25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3-12MTB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 12 mm Tube Butt Weld View Product
6LV-8-VCR-3-4TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3-4TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3-6TB2 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3-6TB2P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3-6TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3-6TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3-8TB2 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3-8TB2P Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3-8TB3 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3-8TB3P Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3-8TB7 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3-8TB7P Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
HC22-4-VCR-3-4TB2 Aleación C-22 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
HC22-4-VCR-3-4TB7 Aleación C-22 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.